WEB Catalog

Product Information »  WEB Catalog  » 搜索结果

3-Screen Display Multi-channel Digital Sensor Monitor PSE200A

Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Remote Type)
IO-Link Compatible Products » Pressure Switches
    ・Up to 4 pressure sensors can be connected!
     Centralized control saves installation space.
     A single monitor various applications
    ・It is possible to change the settings while checking the measured value.
    ・IO-Link compatible

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Screen Display Multi-channel Digital Sensor Monitor PSE200A
    Manual
    Series View search result
    PSE200AView search result
  • 3-Screen Display Multi-channel Digital Sensor Monitor PSE200A-E
    DoC
    Series View search result
    PSE200AView search result
SeriesSet pressure rangeApplicable pressure sensors
PSE200A−0.2 to 2.1 kPa
10 to −105 kPa
−105 to 105 kPa
−10 to 105 kPa
−50 to 525 kPa
−0.105 to 1.05 MPa
−0.105 to 2.1 MPa
−0.25 to 5.25 MPa
−0.5 to 10.5 MPa
PSE550
PSE531/PSE541/PSE561
PSE533/PSE543/PSE563/PSE573
PSE532
PSE564/PSE574
PSE530/PSE540/PSE560/PSE570
PSE575
PSE576
PSE577

Go Top