WEB Catalog

Product Information »  WEB Catalog  » Search result

Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
for Universal Robots 

Rotary Actuators/Air Grippers » Air Gripper Unit for Collaborative Robots
    ・Plug & play configuration for immediate use
     URCap compatible, Easy programming
    ・Compact, lightweight product with high gripping force due to air operation
     Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve and speed adjustment mechanism
    ・Standards: ISO9409-1-50-4-M6
  • Air Gripper Unit for Collaborative Robots JMHZ2-X7400B
    for Universal Robots 
    Manual
    Type Series View search result
    For Collaborative RobotsJMHZ2-16D-X7400BView search result
TypeSeriesCylinder bore size (mm)
For Collaborative RobotsJMHZ2-16D-X7400B16

Vacuum Gripper for Collaborative Robots ZXP7□01-X1
for Universal Robots 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Vacuum Grippers
    ・Plug and Play configuration for immediate use
     URCaps compatible Easy programming
    ・Operate by simply connecting 1 compressed air supply tube and an electrical wiring M8 connector.
    ・Integrated vacuum ejector, air supply/release valve, pressure sensor, and cups
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Vacuum Gripper for Collaborative Robots ZXP7□01-X1
    for Universal Robots 
    Manual
    Series View search result
    ZXP7□01-X1View search result
SeriesCup formCup diameterSuction flow rate
[L/min(ANR)]
Air consumption
[L/min(ANR)]
ZXP7□01-X1Flat
Flat with rib
Bellows
Thin flat
Multistage bellows
2.5-stage bellows
5.5-stage bellows
φ8 to φ321757

Magnet Gripper for Collaborative Robots MHM-X7400A
for Universal Robots 

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Gripper for Collaborative Robots
Air Gripper for Collaborative Robots » Magnet Grippers
    ・Plug and Play configuration for immediate use
    ・URCap: Easy programming
    ・Attracts and holds heavy objects with a magnet
    ・Supports workpieces with holes and uneven surfaces
    ・Compact with high holding force
     Holding force: Max. 200 N (ø25, Workpiece thickness 6 mm)
    ・Continues to hold workpieces even when the air is shut off
    ・Operate by simply connecting 1 air supply tube and an electrical wiring M8 connector.
    ・Integrated solenoid valve, auto switch, and piston speed adjustment mechanism
  • Magnet Gripper for Collaborative Robots MHM-X7400A
    for Universal Robots 
    Manual
    Series View search result
    MHM-X7400AView search result
SeriesMax. holding force N
(Workpiece thickness mm)
MHM-X7400A160(2)
200(6)

Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
for Universal Robots

Electric Actuators/Cylinders » Grippers for Collaborative Robots
    ・The positioning, speed, and gripping force can be set.
    ・Due to the built-in battery-less absolute encoder, a return to origin
     operation is not necessary when the power supply is recovered.
    ・Standards: Conforming to ISO9409-1-50-4-M6
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Electric Gripper for Collaborative Robots LEHF32EK2-64-□□-XA147
    for Universal Robots
    Manual
    Type Series View search result
    For collaborative robotsLEHF32EK2-64-□□-XA147View search result
TypeSeriesOpening/Closing stroke [mm]Gripping force [N]
For collaborative robotsLEHF32EK2-64-□□-XA1476460 to 120

Go Top