- Wireless System: CC-Link Compatible
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
Dual Rod Cylinder CXS2
Air Cylinders » Dual Rod Cylinders-
・Double piston construction provides twice the output force.
・Non-rotating accuracy of ±0.1° because of the dual rod construction
・Allowable kinetic energy: 0.016 J (7 times that of the existing model)
・Max. piston speed: 800 mm/s (2.6 times that of the existing model)
・Max. standard stroke increased
・Mounting dimensions are compatible with the existing CXS series
products.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) |
---|---|---|---|---|
Basic | Slide bearing, Ball bushing bearing | CXS2 | Double acting | 6,10,16,20,25,32 |