Product Information »
WEB Catalog
IN_PROD_346
» Search result
WEB Catalog
Product List
- Air Management System
-
Directional Control Valves
- Pilot Operated 4/5 Port Solenoid Valves
- Pilot Operated 3 Port Solenoid Valves
- Direct Operated 3/4/5 Port Solenoid Valves
- Reduced-wiring Fieldbus System (Serial Transmission System)
- Air Operated Valves
- Mechanical Valves/Transmitters
- Finger Valve/Hand Valves/Residual Relief 3 Port Valve
- Blow Guns
- Power Valves
- ISO Valves
- Explosion-Proof Valves
-
Air Cylinders
- Standard Air Cylinders (Round Type)
- Standard Air Cylinders (Square Cover)
- Compact Air Cylinders
- Environment Resistant Cylinders
- Floating Joints/Rod End
- Air-hydro Units
- Mechanically Jointed Rodless Cylinders
- Magnetically Coupled Rodless Cylinders
- Table Cylinders
- Guide Cylinders
- Dual Rod Cylinders
- Fine Lock Cylinders
- Lock Cylinders/Cylinder with An End Lock
- Specialty Cylinders
- Clamp Cylinders
- Pin Shift Cylinder
- Stopper Cylinders
- Stroke Reading Cylinders
- Valve Mounted Air Cylinders
- ISO Cylinders
- Shock Absorbers
- Auto Switches
- Actuator Position Sensor
- Rotary Actuators/Air Grippers
- Electric Actuators/Cylinders
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Air Preparation Equipment
- Modular F.R.L./Pressure Control Equipment
- Lubrication Equipment
- Fittings and Tubing
- Flow Control Equipment
- Silencers/Exhaust Cleaners/Blow Guns/Pressure Gauges
- Switches/Sensors/Controller
- Static Neutralization Equipment
-
Industrial Device Communication Equipment/Wireless System
- Wireless System: PROFINET Compatible Products
- Wireless System: EtherNet/IP Compatible Products
- Wireless System: IO-Link Compatible Products
- Wireless System: CC-Link Compatible
- Industrial Device Communication Equipment: PROFINET Compatible Products
- Industrial Device Communication Equipment: EtherNet/IP Compatible Products
- Industrial Device Communication Equipment: EtherCAT Compatible Products
- Industrial Device Communication Equipment: Modbus TCP Compatible Products
- Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
- Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
- Industrial Device Communication Equipment: SSCNET III Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅲ Compatible Products
- Industrial Device Communication Equipment: PROFIsafe Compatible Products
- Industrial Device Communication Equipment: IO-Link Compatible Products
- Industrial Device Communication Equipment: PROFIBUS Compatible Products
- Industrial Device Communication Equipment: DeviceNet Compatible Products
- Industrial Device Communication Equipment: CC-Link Compatible Products
- Industrial Device Communication Equipment: AS-interface Compatible Products
- Industrial Device Communication Equipment: CANopen Compatible Products
- Industrial Device Communication Equipment: CompoNet Compatible Products
- Industrial Device Communication Equipment: Interbus Compatible Products
- Industrial Device Communication Equipment: MECHATROLINK-Ⅱ Compatible Products
- Other: RS232C Compatible Products
- Other: RS485 Compatible Products
- Process Valves
- Chemical Liquid Valves/Fittings & Needle Valves/Tubing
- Process Pumps(Diaphragm Pumps)
- Temperature Control Equipment
- Process Gas Equipment
- High Vacuum Equipment
- Industrial Filters/Sintered Metal Elements
- Pneumatic Instrumentation Equipment
- Hydraulic Equipment
Theme
-
Clean Series/Low-Particle Generation
- Directional Control Valves
- Air Cylinders
- Rotary Actuators
- Air Grippers
- Air Dryers
- Compressed Air Cleaning Filter Series
- Clean Gas Filters/Air Filters
- Exhaust Cleaner for Clean Room/Clean Exhaust Filter
- Modular F.R./Pressure Control Equipment
- Fittings
- Tubing
- Flow Control Equipment
- Switches/Sensors
- Flow Switch
- Electric Actuators
- Fluoropolymer Equipment/PVC Equipment
-
Series Compatible with Secondary Batteries Series 25A-
- Directional Control Valves
- Actuators
- Related Products
- Rotary Actuators/Air Grippers
- Vacuum Equipment
- Air Preparation Equipment/Clean Air Filters
- ModularF.R.L./Pressure Control Equipment
- Flow Control Equipment/Fittings
- Tubings
- Detection Switches/Auto Switches
- Process Valves
- Process Gas Equipment
- Electric Actuators
- Copper, Fluorine-free Equipment Series 20-
- ISO Products
- Arc Welding Process Equipment
- IO-Link Devices
Free Mount Cylinder CU/CDU
Air Cylinders » Compact Air Cylinders-
・Space-saving cylinder that enables the direct mounting of cylinders on multiple sides
・With auto switch (CDU series: CDU, CDUW, CDUK, CDUKW, CDU-A, ZCDUK)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Free Mount Cylinder CU/CDU
Manual
Type Series Action Bore size (mm) View search result Standard CU Double acting, Single rod 6,10,16,20,25,32 View search result Standard CU Single acting (Spring return/extend) 6,10,16,20,25,32 View search result Standard CUW Double acting, Double rod 6,10,16,20,25,32 View search result Non-rotating rod CUK Double acting, Single rod 6,10,16,20,25,32 View search result Non-rotating rod CUK Single acting (Spring return/extend) 6,10,16,20,25,32 View search result Non-rotating rod CUKW Double acting, Double rod 6,10,16,20,25,32 View search result Long stroke/Standard CU Double acting, Single rod 6,10,16,20,25,32 View search result Long stroke/
Non-rotating rodCUK Double acting, Single rod 6,10,16,20,25,32 View search result With air cushion CU-A Double acting, Single rod 20,25,32 View search result For vacuum ZCUK Double acting, Single rod 10,16,20,25,32 Free Mount Cylinder CU/CDU
Air Cylinder Made to Order Common SpecificationsSymbol Specifications Download -XB6Made to Order Common Specifications Heat resistant cylinder (-10 to 150℃) PDF -XB7Made to Order Common Specifications Cold resistant cylinder (-40 to 70℃) PDF -XB9Made to Order Common Specifications Low speed cylinder (10 to 50 mm/s) PDF -XB13Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XC19Made to Order Common Specifications Intermediate stroke (Spacer type) PDF -XC22Made to Order Common Specifications Fluororubber seals PDF -XC34Made to Order Common Specifications Non-rotating plate with workpiece mounting screw (No extended part on the rod end) PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CU | Double acting, Single rod | 6,10,16,20,25,32 |
Standard | CU | Single acting (Spring return/extend) | 6,10,16,20,25,32 |
Standard | CUW | Double acting, Double rod | 6,10,16,20,25,32 |
Non-rotating rod | CUK | Double acting, Single rod | 6,10,16,20,25,32 |
Non-rotating rod | CUK | Single acting (Spring return/extend) | 6,10,16,20,25,32 |
Non-rotating rod | CUKW | Double acting, Double rod | 6,10,16,20,25,32 |
Long stroke/Standard | CU | Double acting, Single rod | 6,10,16,20,25,32 |
Long stroke/ Non-rotating rod | CUK | Double acting, Single rod | 6,10,16,20,25,32 |
With air cushion | CU-A | Double acting, Single rod | 20,25,32 |
For vacuum | ZCUK | Double acting, Single rod | 10,16,20,25,32 |