Speed Controller with Compact Indicator AS-FSMA/FSCA
Flow Control Equipment » Speed Controllers for Low Speed Control-
・Improvement of resolution has made it possible to make fine
adjustment.
1 to 50 mm/s: AS-FSMA series
50 to 150 mm/s: AS-FSCA series
・Flow rate can be controlled numerically with the indicator window.
Due to the vernier indication, it is possible to configure fine settings in 1/4
increments.
Reduces work-hours and setting mistakes
・Better visibility
Check from 360° directions is possible.
Inspection and maintenance works are facilitated.
Safety Instructions Flow Control Equipment/Precautions Series Variation
Green Procurement (RoHS) Panel Mount Adapter
*Panel mount adapters are only compatible with in-line type
Green Procurement (RoHS) Panel Mount Adapter
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
Speed controller with indicator Elbow type, Universal type | AS-FSMA AS-FSCA | M5×0.8 10-32UNF R,NPT,G 1/8,1/4 | φ2 to φ10 | φ1/8'' to φ3/8'' |
Speed controller with indicator In-line type | AS□2-FSMA AS□2-FSCA | - | φ3.2 to φ8 | φ1/8'' to φ5/16'' |