Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
- Teaching Box
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
- Industrial Device Communication CIP Safety Compatible Products
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
Air Cylinder MB2/MDB2
Air Cylinders » Standard Air Cylinders (Square Cover)-
・Non-rotating Rod Type, Single Rod/Double Rod has been added. [New]
・3 times better durability due to the air cushion + rubber bumper
structure
・Allowable kinetic energy: Max. 1.5 times
Has the same kinetic energy as the existing MB series product which is 1
size larger
・CO2 emissions (Air consumption) can be reduced by up to 39%.
CO2 emissions (Air consumption) can be reduced due to downsizing. (Air
consumption for one cycle)
・The overall length, mounting dimensions, and mounting brackets are
interchangeable with the existing MB series product.
・With auto switch (MDB2Series: MDB2, MDB2W, MDB2K, MDB2KW)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Air Cylinder MB2/MDB2
Manual
Series Type Action View search result MB2 Standard Double acting, Single rod View search result MB2W Standard Double rod Double acting, Double rod View search result MB2K Non-rotating rod Single rod Double acting, Single rod View search result MB2KW Non-rotating rod Double rod Double acting, Double rod View search result
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Model Selection/Technical Data Quick Selection Table
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
| Series | Type | Action | Cushion | Bore size [mm] | Rod boot |
|---|---|---|---|---|---|
| MB2 | Standard | Double acting, Single rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100, 125 | None Nylon tarpaulin Heat-resistant tarpaulin |
| MB2W | Standard Double rod | Double acting, Double rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100, 125 | None Nylon tarpaulin Heat-resistant tarpaulin |
| MB2K | Non-rotating rod Single rod | Double acting, Single rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100 | None Nylon tarpaulin Heat-resistant tarpaulin |
| MB2KW | Non-rotating rod Double rod | Double acting, Double rod | Air cushion + Rubber bumper | 32, 40, 50, 63, 80, 100 | None Nylon tarpaulin Heat-resistant tarpaulin |