WEB Catalog

Product Information »  WEB Catalog  » Search result

Water Resistant Cylinder (Pneumatic/Hydraulic) 

Air Cylinders » Environment Resistant Cylinders
    ・Can be used in environments where contact with water or coolant occurs
    ・With water resistant 2-color indicator auto switch
    ・Suitable for factory machinery, food manufacturing machinery, car washers, etc.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Water Resistant Cylinder (Pneumatic/Hydraulic) 
    Symbol Specifications Download
    -XC6 Made to Order Common Specifications Made of stainless steel PDF
TypeSeriesActionBore size (mm)
Air cylinderCM2-ZDouble acting, Single rod20,25,32,40
Air cylinderCG1-ZDouble acting, Single rod32,40,50,63,80,100
Air cylinderMB-ZDouble acting, Single rod32,40,50,63,80,100
Square tube type air cylinderMB1Double acting, Single rod32,40,50,63,80,100
Compact cylinderCQ2-ZDouble acting, Single rod20,25,32,40,50,63,80,100
Air cylinderCA2-ZDouble acting, Single rod40,50,63,80,100
Compact guide cylinderMGP-ZDouble acting20,25,32,40,50,63,80,100
Guide cylinderMGGDouble acting32,40,50,63,80,100
Rotary clamp cylinderMK-ZDouble acting16,20,25,32,40,50,63
Air cylinderRSQ-ZDouble acting32,40,50
Compact hydraulic cylinder
compliant with JIS Standards (10 MPa)
CHKDBDouble acting, Single rod20,25,32,40,50,63,80,100
Hydraulic cylinder
compliant with JIS Standards (7 MPa)
CH2FDouble acting, Single rod32,40,50,63,80,100
High power cylinderRHC-XC93Double acting32,40

Go Top