Product Information »
WEB Catalog
» Switches/Sensors/Controller
» Electronic Pressure Switches/Sensors (Self-contained Type)
Electronic Pressure Switches/Sensors (Self-contained Type)
2-Color Display High-Precision Digital Pressure Switch (for Low Pressure) ZSE30AF-X576 to X580

-
・Able to detect and display pressures of 10 kPa or less
・Can copy to up to 10 switches simultaneously
Reduced setting time, Minimized risk of setting mistakes
・3-step setting
・With display low-cut function (zero-cut function)
“0” is displayed within the effective range.
The ZSE30AF-X576 to X580 series high-precision digital
pressure switch (for low pressure) is to be discontinued.
Consider selecting a ZSE20AF-X576 to X580 as a substitute.
Discontinuation date
ZSE30AF-□-X576 March 31, 2023
ZSE30AF-□-X577, X578, X579 September 30, 2023
ZSE30AF-□-X580 June 30, 2023
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ZSE30AF-X576 | Compound pressure | –500 to 500 Pa |
ZSE30AF-X577 | Compound pressure | –1.000 to 1.000 kPa |
ZSE30AF-X578 | Compound pressure | –2.00 to 2.00 kPa |
ZSE30AF-X579 | Compound pressure | –5.00 to 5.00 kPa |
ZSE30AF-X580 | Compound pressure | –10.00 to 10.00 kPa |