WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 14 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Manifold Controller JXD1-M□

Electric Actuators/Cylinders » Controllers/Drivers
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
    · Up to 16 axes can be connected
     Max. 8 driver units can be connected
    · Fanless design (no cooling fan)
     No cooling fan = No need to worry about fan replacement
    · Operating temperature range: 0 to 55°C
    · Communication protocol
     CC-Link
     EtherNet/IP™
     EtherCAT®
     PROFINET®
    · Cables, etc. can be attached from the front.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Manifold Controller JXD1-M□
    Manual
    Series View search result
    JXD1-M□View search result
  • Manifold Controller JXD1-M□
    DoC/IM
    Series View search result
    JXD1-M□View search result
SeriesCompatible
motor
Power supply
voltage
Communication
protocol
Connecting
actuator
Number of
driver units
Number of axes
JXD1-M□Battery-less absolute (Step motor 24 VDC)24 VDC ±10%CC-Link EtherNet/IP™ therCAT® PROFINET®LE2□Max. 8 unitsMax. 16 axes

Serial Transmission System EX600

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link IE Field Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: Modbus TCP Compatible Products
IO-Link Compatible Products » Terminal Unit
    ・For Input/Output
    ・IO-Link An IO-Link unit compatible terminal unit has been added. [New]
    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

     ▶IO-Link Devices

    ∗ The EX600-SPN1/SPN2 series will be discontinued in October 2023.
     Please select the EX600-SPN3/SPN4 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX600
    Manual
    Series View search result
    EX600View search result
  • Serial Transmission System EX600
    DoC/IM
    Series View search result
    EX600View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX600IP67PROFIBUS DP
DeviceNet™
CC-Link
EtherNet/IP™
EtherNet/IP™ (IO-Link unit compatible)
EtherCAT
EtherCAT (IO-Link unit compatible)
PROFINET
PROFINET (IO-Link unit compatible)
MRP (PROFINET) (Made to order)
Ethernet POWERLINK (Made to order)
Modbus TCP (Made to order)
CC-Link IE Field (Made to order)
EtherNet/IP™ (IO-Link master compatible) (Made to order)
SY3000,5000,7000 (Plug-in)
JSY1000, 3000, 5000
SV1000,2000,3000
VQC1000,2000,4000,5000
S0700(IP40)

Serial Transmission System EX250

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: AS-interface Compatible Products
    For Input/Output

    ∗The applicable protocols differ depending on the series.
    For details, refer to the catalog of each series.

    *The EX250 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX250
    Manual
    Series View search result
    EX250View search result
  • Serial Transmission System EX250
    DoC/IM
    Series View search result
    EX250View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX250IP67DeviceNet™
CC-Link AS-Interface
EtherNet/IP™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

Serial Transmission System EX260

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Devices » SI Unit
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: ETHERNET POWERLINK Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIsafe Compatible Products
    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    ・CC-Link IE TSN [New],Safety over EtherCAT® [New] compatible
    ・IP67
    ・RJ45 communication connectors (X205)

     ▶Related Products
     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX260
    Manual
    Series View search result
    EX260View search result
  • Serial Transmission System EX260
    DoC/IM
    Series View search result
    EX260View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX260IP67DeviceNet™,PROFIBUS DP,CC-Link,EtherCAT,PROFINET,EtherNet/IP™,Ethernet POWERLINK,IO-Link (Only available for SY,JSY,VQC communication connectors),CC-Link IE TSN,PROFIsafe (Only available for SY,JSY,VQC communication connectors),Safety over EtherCAT®SY3000/5000/7000 (Plug-in),JSY1000/3000/5000 (Plug-in),VQC1000/2000/4000/5000,SV1000/2000/3000,S0700(IP40)

Serial Transmission System EX120/121/122/124/126/140/180

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CompoNet Compatible Products
    For Output

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.
SeriesEnclosureCommunication protocol∗Applicable valve
EX120IP20DeviceNet™
CC-Link
CompoNet™
JSY1000, 3000, 5000 (Plug-in)
SY3000,5000,7000 (Plug-in)
VQ1000,2000
SV1000,2000,3000,4000
EX121IP20DeviceNet™
CC-Link
CompoNet™
SY3000,5000
EX122IP20DeviceNet™
CC-Link
CompoNet™
SY3000,5000
EX124IP65CC-Link
DeviceNet™
VQ2000,4000,5000
EX126IP67CC-LinkSY3000,5000,7000 (Plug-in)
SV1000,2000,3000
VQC1000,2000,4000, 5000
EX140IP20DeviceNet™
CC-Link
SZ3000
SQ1000,2000
EX180IP20DeviceNet™
CC-Link
AnyWireASLINK (Made to order)
SY3000,5000,7000,SJ1000,2000,3000,S0700

IO-Link Master EX600-GILB-X60

IO-Link Devices » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
    ・IO-Link version V1.1
    ・Process data length 32-byte input/32-byte output (per port)
    ・IO-Link port type Class A

     ▶IO-Link Devices
SeriesNumber of portsPLC communication protocol
EX600-GILB-X604 portsCC-Link IE Field

Electro-Pneumatic Regulator ITV

Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
IO-Link Devices » Electro-Pneumatic Regulator
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of air pressure in proportion to electrical signals
    ・Sensitivity: 0.2 kPa (100 kPa specification)
    ・Linearity: ±1% or less (F.S.)
    ・Hysteresis: 0.5% or less (F.S.)
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C, IO-Link

     ▶IO-Link Master
SeriesPort sizeSet pressure (MPa)
ITV0000Built-in One-touch fitting
φ4,φ5/32
0.001 to 0.1
0.001 to 0.5
0.001 to 0.9
ITV10001/8,1/40.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV20001/4,3/80.005 to 0.1
0.005 to 0.5
0.005 to 0.9
ITV30001/4,3/8,1/20.005 to 0.1
0.005 to 0.5
0.005 to 0.9

Electronic Vacuum Regulator ITV

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Regulators
Modular F.R.L./Pressure Control Equipment » Electro-Pneumatic Regulators
Industrial Device Communication Equipment/Wireless System » Other: RS232C Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Pressure Control Equipment » Electro-Pneumatic Regulators
    ・Stepless control of vacuum pressure in proportion to electrical signals
    ・Communication: CC-Link, DeviceNet™, PROFIBUS DP, RS-232C
SeriesPort sizeSet pressure (MPa)
ITV009□Built-in One-touch fitting
φ4,φ5/32
-1 to -100
ITV209□1/4-1.3 to -80

Serial Transmission System EX510

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX510
    Manual
    Series View search result
    EX510View search result
  • Serial Transmission System EX510
    DoC/IM
    Series View search result
    EX510View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX510IP20CC-Link, DeviceNet™, PROFIBUS DP, EtherNet/IP™ (Made to order), PROFINET (Made to order)SJ1000,2000,3000,SY3000,5000,7000 (Plug-in),SY3000,5000,7000,9000,SYJ3000,5000,7000,SQ1000,2000,SZ3000,VQ1000,2000,VQZ1000,2000,3000,S0700

Wireless System EXW1/EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
IO-Link Compatible Products » IO-Link Master
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: CC-Link Compatible Products
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: DeviceNet Compatible Products
    ・Analog input, digital input/output, and valve manifold have been
     added to the compact type EXW1 series. [New]
    ・Noise resistance
     Uses the 2.4 GHz ISM frequency band
     Frequency hopping: Every 2 ms (Fastest)
    ・Communication cables not required
     Reduced wiring work, space, and cost
     Minimized disconnection risk
    ・Provides communication stability in FA environments
    ・Compact and lightweight (EXW1)
     Volume: Approx. 81% reduction, Weight: Approx. 76% reduction

    *The EX600-WEN□ and WPN□ (EtherNet/IP and PROFINET compatible
     bases) are to be discontinued as of the end of March 2025.
     When designing new equipment and facilities, consider using the
     EXW1 series instead.

     ▶IO-Link Master
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Wireless System EXW1/EX600-W
    Manual
    Series View search result
    EXW1View search result
  • Wireless System EXW1/EX600-W
    DoC/IM
    Series View search result
    EXW1View search result
SeriesEnclosureCommunication protocolApplicable valve
EXW1IP20/IP67DeviceNet®
CC-Link
EtherNet/IP™
EtherCAT®
PROFINET
OPC UA
JSY1000, 3000, 5000

Go Top