There were 27 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Special Configuration Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption of circular components like CDs and DVDs
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for disk adsorption | − |
Vacuum Pad for Panel Holding ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For the adsorption and holding of the stage of panels, glass circuit boards, etc.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter(mm) |
---|---|---|
ZP2 | Vacuum pad for panel holding | − |
Ball Spline Buffer Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・The ball spline guide is used for buffers.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad type | Pad diameter (mm) |
---|---|---|
ZP2 | Pad with ball spline buffer | φ2,φ4,φ6,φ8 |
Vacuum Pad: Semiconductive Silicone Rubber ZP3-□HS□
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Discharge static electricity gently. Prevent damage to electronic parts.
・Surface resistance: 106 to 109[Ω]
・Pad form: Flat type with groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.162-164) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3-□HS□ | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
Large Size 5-Port Solenoid Valve VP4□50/4□70
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
-
・For driving large cylinders
・Manifold type no.: VVP45, VVP46
∗ The VP4□50/4□70 series (AC coil) will be discontinued in September
2024.
Please select the VFR5□1□、VFR6□1□ series.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) b | Flow rate characteristics 4/2→5/3 (A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VP4□50 | 21 | 0.28 | 5.6 | φ140 | 12 |
VP4□70 | Effective area:300 mm2 | Effective area:300 mm2 | Effective area:300 mm2 | φ300 | 12 |
Vacuum Pad Made to Order ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・Blast-type pad (Compact pad, Short-type pad)
Workpieces can be removed easily.
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Compact/Thin Flat: Mounting Bracket Assembly (p.313) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter (mm) |
---|---|---|
ZP2 | Compact pad | φ3,φ4,φ5,φ6,φ7,φ8 |
ZP2 | Short-type pad | φ2,φ3,φ3.5,φ4,φ5,φ6,φ8,φ10,φ15 |
ZP2 | Thin flat pad | φ5,φ6,φ11,φ14,φ18,φ20 |
ZP2 | Bellows pad | φ2,φ4,φ5,φ6,φ8,φ10,φ15,φ20 |
ZP/ZP2 | High rigidity pad | φ32,φ40,φ50,φ63,φ80,φ100,φ125, φ150,φ250,φ300,φ340, 30×50 |
Vacuum Pad with Ejector ZHP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Ejectors
-
・Ejector and pad are integrated. Space saving with reduced piping labor!
・2-stage ejector
Suction flow rate increased by 50%, Air consumption reduced by 30%
・Easier maintenance
Mounting with the lock plate reduces the steps required for pad replacement!
・Pad diameter: ø63, ø80
Series | Pad diameter | Pad form | Nozzle nominal size |
---|---|---|---|
ZHP | φ63, φ80 | Bellows type with groove Flat type with groove | φ0.7, φ1.0, φ1.2, φ1.5 |