There were 27 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Vacuum Saving Valve ZP2V
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Saving Valves-
・Can restrict the reduction of vacuum pressure even when there is no workpiece
・A switching operation is not required when changing workpieces.
・Built-in filter (40 μm)
・With One-touch fittings
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Bernoulli Gripper ZNC
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・For the adsorption transfer of thin cloths, films, printed circuit boards,
etc.
・Energy saving: Max. 79% reduction (Comparison of air consumption
to lifting force)
・High lifting force: 65 N
10.3 times that of the existing model (Existing model: 6.3 N → ZNC80:
65 N)
・3 types of body materials: Aluminum, Resin, Stainless steel
・Attachments
With stopper: Prevents workpiece slippage
With vibration suppression cover: Suppresses the vibration noise of thin
workpieces
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC | Aluminum Resin Stainless steel | ø20, ø30, ø40, ø60, ø80 | With stopper With vibration suppression cover |
Basic Vacuum Pad (Vacuum Suction Cup) ZP
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・12 sizes, 6 types of pad forms
The mounting bracket can be selected according to the application.
・Pad form: Flat type, Flat type with ribs, Bellows type,
Thin flat type, Thin flat type with ribs, Deep type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 6, 10, 15, 20, 25, 30, 40, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.121-130) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Flat type | φ2,φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type with ribs | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Flat type (Ball joint) | φ10,φ13,φ16,φ20,φ25,φ32,φ40,φ50 |
ZP | Bellows type | φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP | Thin flat type | φ10,φ13,φ16 |
ZP | Thin flat type with ribs | φ10,φ13,φ16 |
ZP | Deep type | φ10, φ16, φ25, φ40 |
Bernoulli Gripper with Coanda Grip ZNC-C
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special Pads-
・Reduces the impact of air flow on light-weight workpieces and adjacent
workpieces
・Prevents lateral slide when suctioning the workpiece
There is no risk of suctioning of powder matter adhering on the
workpiece into the device and pipe, as the workpiece is suctioned while
air is blow.
・Body material: Stainless steel, Aluminum
・With Coanda grip
Prevents blowing away of workpiece before suctioning and lateral sliding
of workpiece during suctioning
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Material | Size | Attachment |
---|---|---|---|
ZNC-C | Aluminum Stainless steel | ø20, ø30, ø40, ø60, ø80 | With Coanda grip With vibration suppression cover |
Compact Vacuum Pad (Vacuum Suction Cup) ZP3
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Overall length shortened
・Pad form: Flat type, Flat type with groove, Bellows type, Bellows type with ribs
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
[Buffer stroke [mm]: 3, 6, 10, 15, 20]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Mounting Bracket Assembly (p.162-164) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3 | Flat type | φ1.5,φ2,φ3.5 |
ZP3 | Flat type with groove | φ4,φ6,φ8,φ10,φ13,φ16 |
ZP3 | Bellows type | φ4,φ6,φ8 |
ZP3 | Bellows type with ribs | φ10,φ13,φ16 |
Non-contact Gripper XT661
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Special PadsEquipment for the Semiconductor Industries » Slit Valve/Transfer
-
・Assists in non-contact workpiece transfer
・Max. workpiece suction distance: 10 mm
・2 types are available:
Cyclone type: High lift: Max. 44 N
Bernoulli type: Amplitude of the workpiece during gripping: ±0.01 mm or less
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection
Green Procurement (RoHS)
Green Procurement (RoHS)
Oval Vacuum Pad (Vacuum Suction Cup) ZP/ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)
-
・For rectangular, vertically long, and horizontally long workpieces
・Pad form: Oval flat type
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread, One-touch fitting, Barb fitting
・Buffer: Without, With
Buffer stroke (mm): [ZP] 6, 10, 15, 20, 25
Buffer stroke (mm): [ZP2] 10, 20, 30, 40, 50
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection ZP: Mounting Bracket Assembly (p.189-194) ZP2: Mounting Bracket Assembly (p.195-197) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP | Oval flat type | 2×4, 3.5×7, 4×10 |
ZP2 | Oval flat type | 3.5×7, 4×10, 4×20, 4×30, 5×10, 5×20, 5×30, 6×10, 6×20, 6×30, 8×20, 8×30 |
High Rigidity Vacuum Pad (Vacuum Suction Cup) ZP3E
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Stable suction position, Improved ease of removal
・Pad form: Flat type with groove, Bellows type with ribs and groove
・Mounting: Male thread, Female thread
・Vacuum inlet direction: Vertical, Lateral
・Vacuum inlet: Male thread, Female thread
・Buffer Without, With
[Buffer stroke [mm]: 10, 30, 50]
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Standard: Mounting Bracket Assembly (p.237-240) Ball Joint: Mounting Bracket Assembly (p.241-244) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3E | Flat type with groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Flat type with groove (Ball joint type) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
ZP3E | Bellows type with ribs and groove (Ball joint) | φ32,φ40,φ50,φ63,φ80,φ100,φ125 |
Mark-free Pad (Vacuum Suction Cup) ZP2
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・For use where adsorption marks must not be left on workpieces
・Pad which reduces the number of adsorption marks left on workpieces by the rubber
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Standard: Mounting Bracket Assembly (p.121-130) High Rigidity: Mounting Bracket Assembly (p.255-263) Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP2 | Flat type | φ4,φ6,φ8,φ10,φ13,φ16, φ20,φ25,φ32,φ40,φ50 |
ZP2 | High rigidity (Flat type with ribs) | φ40,φ50,φ63,φ80,φ100,φ125 |
ZP2 | Resin attachment | Applicable pad: φ6,φ8,φ10,φ13, φ16,φ20,φ25,φ32 |
Suction Cup ZP3C
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum Pads (Vacuum Suction Cups)-
・Sizes ø20 and ø25 have been added for the 2.5-stage bellows type. [New]
・Suitable for the adsorption transfer of corrugated cardboard, etc.,
requiring abrasion resistance
・Material: FS61 (Fluoro-based rubber) improves abrasion resistance
∗ More than 4 times the abrasion resistance of SMC’s urethane suction
cups
・Reduced suction of foreign matter, such as paper particles, due to mesh
filter
Can be replaced without tools
・2.5-stage bellows type
Optional inner ring and retainer
Safety Instructions Vacuum Equipment/Precautions Vacuum Pads/Precautions Series Variations Model Selection Green Procurement (RoHS)
Series | Pad form | Pad diameter(mm) |
---|---|---|
ZP3C | Flat type with rib | φ20, φ25, φ32, φ40, φ50 |
ZP3C | Bellows type | φ20, φ25, φ32, φ40, φ50 |
ZP3C | 2.5-stage Bellows type | φ32, φ40, φ50 |