WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,276 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Pilot Operated 3 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
3-Port Solenoid ValveHF1-VP300/500/700HF1

Pilot Operated 4/5 Port Solenoid Valves HF1-/HF1A (Compatible) /HF1B (Compatible)

Equipment for the Food Manufacturing Industry » Directional Control Valves
SeriesModelSpecification
5-Port Solenoid Valve/Plug-in TypeHF1-SY3000/5000/7000HF1
5-Port Solenoid Valve Body Ported/Single UnitHF1-SY3000/5000/7000HF1
Clean Design Manifold Valve Lead Wire TypeJSY5000-HHF1B Compatible∗

Compact Position Sensor D-MPG

Air Cylinders » Actuator Position Sensor
IO-Link Compatible Products » Position Sensor
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Rotary Actuators/Air Grippers » Position Sensor
Switches/Sensors/Controller » Position Sensor
    ・Detects the stroke position of compact actuators such as air grippers
    ・Repeatability: 0.1 mm
    ・Compact sensor head and separate teach unit
    ・Same shape as the D-M9□ solid state auto switch
    ・Analog output
    ・Switch output
    ・IO-Link compatible

     ▶IO-Link Devices
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compact Position Sensor D-MPG
    Manual
    Series View search result
    D-MPGView search result
SeriesMeasurement rangeResolutionRepeatability
D-MPG25 mm ±10.01 mm0.1 mm

Magnet Buffer ZP3B□M

Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Magnet Buffer
    · A new nut material has been added. [New]
    · Stable buffer reaction force during stroke
    · Adsorbs workpieces with different heights, Reduces the impact applied to
     a workpiece
    · Low particle generation
     No particle generation due to the friction of a spring (spring-less
     structure)
    · Non-rotating
     Reduces rotation by 4-pole magnets
    · Copper and zinc-free
    · Compatible with the secondary battery manufacturing process
SeriesBuffer sizeStroke
ZP3B1MM8 x 0.753 mm,6 mm
ZP3B2MM10 x 1.03mm,6mm
ZP3B3MM12 x 1.03 mm,6 mm,16 mm

Tool Changer One-push Type/Clamp Type RMTM

Grippers for Collaborative Robots » Air Grippers
Grippers for Collaborative Robots » Tool Changer
    ·2 types of manual tool changers
    · One-push Type
     Tools can be attached/removed by the push of a button (no tools
     required).
     Work load: 10 kg
     Repeatability: ±0.01 (Position reproducibility)
    · Clamp Type
     Tools can be attached/removed by clamper bolts (2 pcs).
     Work load: 20 kg
     Repeatability: ±0.02 (Position reproducibility)
    ·Standards: ISO9409-1-50-4-M6 compliant
     Compatible with the flanges of most major collaborative robots
    ·Compact, Lightweight
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Tool Changer One-push Type/Clamp Type RMTM
    Manual
    Type Series View search result
    One-push typeRMTM1View search result
    Clamp typeRMTM2View search result
TypeSeriesWork load (kg)Repeatability (Position reproducibility)
One-push typeRMTM110 kg±0.01
Clamp typeRMTM220 kg±0.02

Tool Changer/Auto Type RMTA

Grippers for Collaborative Robots » Air Grippers
Grippers for Collaborative Robots » Tool Changer
    ·Robot hand tool automatic exchange
    · Standards: ISO9409-1 compliant
     Support for direct mounting on collaborative robots
    · Robot and end tool connection/release
    · More compact as flanges are not required.
     Direct mounting on collaborative robots eliminates the need for flanges
     and reduces design labor
    ·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Tool Changer/Auto Type RMTA
    Manual
    Type Series View search result
    RMTAAuto TypeView search result
TypeSeriesWork load (kg)Repeatability (Position reproducibility)
RMTAAuto Type5,10,20±0.01

Stainless Steel Throttle Valve with One-touch Fittings / In-line Type HF2B-ASG-□TV

Flow Control Equipment » Speed Controllers Special Environments
    ・Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water splashing, and where copper and zinc cannot be used
    ・Material: Stainless steel 316 (External metal parts), FKM (Seal)
    ・Max. operating temperature: 150°C
    ・NSF H1 grease
    ・Fluid: Air, Water, N2
    ・Equipment for the food manufacturing industry HF2B- series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesApplicable tubing O.D. Metric sizeApplicable tubing O.D. Inch size
Stainless steel throttle valve In-line typeHF2B-ASG-□TVø4 to ø12ø5/32" to ø1/2"

High Speed/High Frequency Cylinder CM2/CQ2-X3423

Air Cylinders » Specialty Cylinders
    ・ Maximum piston speed: 2500mm/s
    ・ Maximum operating frequency: 15Hz
    ・ Kinetic energy: 1.5 times (Compared with the standard product)
    ・ Reduced impact due to revision of cushion structure
    ・ Reduced weight of moving parts (piston rod, piston, etc.)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • High Speed/High Frequency Cylinder CM2/CQ2-X3423
    Manual
    型式 Series View search result
    CylinderCM2-X3423View search result
    Compact CylinderCQ2-X3423View search result
型式SeriesMaximum piston speedMaximum operating frequencyBore size (mm)
CylinderCM2-X34232500mm/s12Hz
(at 25 mm stroke)
20, 25, 32
Compact CylinderCQ2-X34232500mm/s15Hz
(at 5 mm stroke)
20, 25, 32

Pin Clamp Cylinder Lateral Compact Type C(L)KQ32-X3445

Air Cylinders » Clamp Cylinders
    ・Lateral Compact Type
    ・Compact: Overall length: 94 mm shorter (183mm→89mm)
    ・Lightweight: Weight: 38% reduction (900g→560g)
     ∗ Compared with the existing product CKQG32-X2081, LOW type, without
      lock
    ・Lock mechanism to prevent the dropping of workpieces during
     emergency stops
    ・Various clamp arm positions and port positions are available.
    ・Mountable on 2 surfaces
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesGuide pin shapeBore size(mm)
Lateral Compact Type
Without lock
CKQ32-X3445Round type
Diamond type
32
Lateral Compact Type
With lock
CLKQ32-X3445Round type
Diamond type
32

[Low GWP Refrigerant Chiller] Thermo-chiller/Rack Mount Type HRRF

Temperature Control Equipment » Chiller Compliant Regulations
    ・Low GWP refrigerant chiller
     GWP: 146 ∗ Regulation (EU) 2024/573, AIM Act 40 CFR Part 84
      EU refrigerant regulations: GWP150 or more
      US refrigerant regulations: GWP700 or more
      California, US refrigerant regulations: GWP750 or more
    ・Environmentally friendly R454C as refrigerant (Not available for air
     transport)
    ・Operable without the need to remove the unit from the rack
     Front access: Simple to control, service, and maintain with all filters and
     drainage accessible via the front panel
    ・Space saving: Multiple chillers can be mounted to a 19-inch rack.
    ・Cooling capacity: 1.2/1.8 kW (60 Hz)
    ・Temperature stability: ±0.1°C
    ・Power supply: Single-phase 200 to 230 VAC (50/60 Hz)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesSet temperature rangeCooling capacityTemperature
stability
Cooling methodCirculating fluid
HRRF0125 to 35℃1.0kW/1.2kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution
HRRF0185 to 35℃1.6kW/1.8kW
(50/60Hz)
±0.1℃Air-cooled refrigeration
Water-cooled refrigeration
Tap water,
15% ethylene glycol aqueous solution

Go Top