There were 1,276 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Directional Control Valves/ATEX Directive/5 Port Solenoid Valve 52-SY5000/7000/9000
List of ATEX Compliant Products » Directional Control Valves/Serial Transmission SystemVacuum Flow ZHV
Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other) » Vacuum FlowAir Blowing Equipment » Air Blowing Equipment
-
・Blow and vacuum can be performed by supplying compressed air.
Blow: Max. 11000 L/min (ANR)∗1
Vacuum: Max. 8000 L/min (ANR)∗1
∗1 Values for the ZHV40 when the supply pressure is 0.5 MPa
・It is possible to adjust the blow and vacuum flow rate by adjusting the
nozzle position!
・A vacuum flow rate 3 times or more the supply air
・A blow flow rate 4 times or more the supply air
・Weight: Max. 50% reduction (209 g ← 417 g) ∗2
∗2 ZHV20, in comparison with product (ZH20-X185)
・Volume: Max. 50% reduction (17000 mm3 ← 34000 mm3) ∗3
∗3 ZHV10, in comparison with product (ZH10-X185)
・In terms of body mounting, port connection, and passage diameter, this
product is compatible with the product (ZH-X185).
Safety Instructions Vacuum Equipment/Precautions Series Variations/Model Selection Green Procurement (RoHS)
Series | Vacuum pressure [kPa] | Suction flow rate [L/min (ANR)] | Discharge flow rate [L/min (ANR)] | Air consumption [L/min (ANR)] | Fluid passage dia. |
---|---|---|---|---|---|
ZHV10 | -6 | 520 | 670 | 180 | ø13 |
ZHV20 | -6 | 1975 | 2360 | 380 | ø21.6 |
ZHV30 | -6 | 4590 | 5310 | 710 | ø30 |
ZHV40 | -6 | 5270 | 6820 | 1330 | ø42 |
e-Actuator Easy to Operate Integrated Controller Slider Type/Rod Type/Guide Rod Type EQFS□H
Electric Actuators/Cylinders » e-Actuator-
・Easy to set up, just like air equipment!
Two position stop with no programming required
Three position stop with no programming required
Cycle time can be set in all control modes.
・Downsized with Integrated Controller, Wiring saving,
Labor saving · Programless · Reduced adjustment time
・Annual CO2 emissions: Max. 59% reduction (SMC comparison)[5.8 kg-
CO2e/year (14.1)]
∗ The numerical values vary depending on the operating conditions.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | EQY16□H | 50 to 500 | MAX.18 | MAX.800 | 2.5, 5, 10 |
Battery-less absolute (Step motor 24 VDC) | EQFS25□H | 50 to 800 | MAX. 40 | MAX. 1200 | 3, 6, 12, 20 |
Battery-less absolute (Step motor 24 VDC) | EQFS32□H | 50 to 1000 | MAX. 68 | MAX. 1100 | 4, 8, 16, 24 |
Air Management System AMS20/30/40/60
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible ProductsIndustrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherCAT Compatible Products
Air Management System » Air Management System
Switches/Sensors/Controller » Air Management System
IO-Link Devices » Air Management System
Directional Control Valves » Wireless System
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherCAT Compatible Products
-
・Made to order added. [New]
Without residual pressure relief 3-port solenoid valve
specification (-X101),
Without standby regulator specification (-X102)
・Air consumption: Max. 62% reduction
Monitors the machine standby conditions (when production stops) and
automatically decreases the pressure.
Reduces unnecessary air consumption
・Compatible with OPC UA
Direct connection enables data communications.
・Compatible with wireless systems
Communication cables not required
High security thanks to unique encryption
Communication distance: Max. 100 m
・IO-Link compatible
Series | Size | Port size | Flow capacity [L/min] | Communication protocol | Output data |
---|---|---|---|---|---|
Electro-Pneumatic Regulator Type AMS20A/30A/40A/60A | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Regulator Type AMS20B/30B/40B/60B | 20 30 40 60 | 1/8 1/4 3/8 1/2 3/4 1 | 5 to 500 10 to 1000 20 to 2000 40 to 4000 | PROFINET EtherNet/IP™ OPC UA EtherCAT | Instantaneous flow Accumulated flow Pressure Fluid temperature Various sensor information transmitted via IO-Link Diagnosis |
Battery-less Absolute Encoder Type
Electric Actuator/High Performance Slider Type, High Rigidity Guide LEKFS□G
Electric Actuators/Cylinders » Battery-less Absolute Encoder Type-
・Reduces cycle time
Cycle time: Reduced by 39% (0.57 s ← 0.93 s) compared with the existing
model∗
∗ When LEKFS25GH-400 is operated from 0 to 400 mm (stroke)
Acceleration/Deceleration: 10000 mm/s2 (334% increase compared with
the existing model)
Max. speed: 1500 mm/s (Improved by 25% compared with the existing
model)
・Circular arc grooves allow for high rigidity and high precision.
・Moment resistance: Improved by up to 61%
・Battery-less absolute encoder compatible
Easy operation restart after recovery of the power supply
Maintenance labor can be reduced as the product does not require
the use of batteries.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS25G | 50 to 800 | Max.40 | Max.1500 | 6,12,20 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS32G | 50 to 1000 | Max.68 | Max.1300 | 8,16,24 |
High performance Battery-less absolute (Step motor 24 VDC) | LEKFS40G | 150 to 1200 | Max.75 | Max.1200 | 10,20,30 |
Air Filter 10-/21-AF-D
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Safety Instructions Features/Basic Specifications/Clean Series Precautions F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Filtration (μm) |
---|---|---|
10-AF20 to 60 | 1/8, 1/4, 3/8, 1/2,3/4,1 | 5 |
21-AF20 to 60 | 1/8, 1/4,3/8, 1/2, 3/4,1 | 5 |
Electric Actuator/High Rigidity and High Precision Slider Type LEKFS
Electric Actuators/Cylinders » Motorless Type
-
・Various servo motors can be mounted due to the addition of the motorless type.
・Compatible motors:
Mitsubishi Electric Corporation, YASKAWA Electric Corporation,
SANYO DENKI CO., LTD., OMRON Corporation, Panasonic Corporation,
FANUC CORPORATION, NIDEC INSTRUMENTS,
KEYENCE CORPORATION, FUJI ELECTRIC CO., LTD., MinebeaMitsumi Inc.,
Shinano Kenshi Co., Ltd., ORIENTAL MOTOR Co., Ltd., FASTECH Co., Ltd.,
Rockwell Automation, Inc. (Allen-Bradley), Beckhoff Automation GmbH,
Siemens AG, Delta Electronics, Inc., ANCA Motion
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Motorless Ball screw drive | LEKFS25 | 50 to 800 | MAX.20 | MAX.1500 | 6, 12, 20 |
Motorless Ball screw drive | LEKFS32 | 50 to 1000 | MAX.45 | MAX.1500 | 8, 16, 24 |
Motorless Ball screw drive | LEKFS40 | 150 to 1200 | MAX.60 | MAX.1500 | 10, 20, 30 |
Explosion-proof 3/5-Port Solenoid Valve 50-VFE/VPE-X170
Directional Control Valves » Explosion-Proof Valves
-
・TS certification (Taiwan)
・Ex db Ⅱc T6...T5 Gb
・Ex tb Ⅲc T85℃...100℃ Db
・Exhausting equipment for the pilot valve is not required.
(Common exhaust type for main and pilot valve [50-VFE3000-X170])
・It is possible to be used in a manifold. (50-VFE-X170)
・Can be used as a selector valve, divider valve, or for vacuum applications
(50-VPE-X170)
・Manifold type no.: 50-VV5FE3, 50-VV5FE5
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | No. of ports | Effective area mm2 (Cv) | Power consumption (W) |
---|---|---|---|
50-VFE3000-X170 | 5 port | 18 (1.0) | 3.5 |
50-VFE5000-X170 | 5 port | 45 (2.5) | 3.5 |
50-VPE500-X170 | 3 port | 41.4 (2.3) | 3.5 |
50-VPE700-X170 | 3 port | 72 (4) | 3.5 |
Step Motor Controller JXCL1
IO-Link Devices » Step Motor ControllerIndustrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
-
・IO-Link version V1.1
・Process data length 14-byte input/22-byte output
・Transmission speed COM3 (230.4 kbps)
・Minimum cycle time 2.4 ms
・IO-Link port type Class A
・Click here for Applicable electric actuators
▶IO-Link Master
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) IO-Link Master
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS) IO-Link Master
Series | Number of axes | Compatible motor |
---|---|---|
JXCL1 | 1 axis | Step motor (Servo/24 VDC) |
Digital Flow Switch PFM7
Arc Welding Process Equipment » Detection Switches
-
・Compatible with Argon (Ar), Carbon Dioxide
(CO2) and the Mixed Gas (Ar+CO2)
・Allows flow rate control and value management of shielding gas
・Minimum unit setting: 0.01 L/min
・Repeatability: ±1%F.S.
・Grease-free
・Flow adjustment valve is integrated. (Reduced piping and space saving)
・Response time: Either 50 ms, 0.5 s, 1 s or 2 s can be chosen.
Safety Instructions Pressure Switches/Flow Switches/Precautions
Flow Switch Series Variations Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Flow Switch Series Variations Specialized Products for General Use
Introduction of Arc Welding Process Equipment Green Procurement (RoHS)
Series | Applicable fluid | Rated flow range(L/min) |
---|---|---|
PFM7 | Dry air, N2, Ar, CO2 | 0.2 to 10(0.2 to 5) 0.5 to 25(0.5 to 12.5) 1 to 50(1 to 25) 2 to 100(2 to 50) ( ): For CO2 |
PFM7-X731 | Compatible with argon (Ar) and carbon dioxide (CO2) mixed gas | 0.2 to 7 0.5 to 25 0.5 to 20 1.0 to 50 1.0 to 40 2 to 100 2 to 90 2 to 80 |