- Silencers/Exhaust Cleaners/Pressure Gauges
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
- Air Blowing Equipment
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
There were 1 hits in the keyword search.
Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
Air Cylinders » Fine Lock Cylinders
-
・This linear transfer unit integrates a locking cylinder (Ideal for intermediate stops, emergency stops, and drop prevention) and a guide. (Bi-directional lock)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Guide Cylinder/Built-in Fine Lock Cylinder Compact Type MLGC
Symbol Specifications Download -XC79 Simple Specials Tapped hole drilled hole pinned hole machined additionally PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications
Green Procurement (RoHS)
Type | Bearing | Series | Action | Bore size (mm) | Lock mechanism |
---|---|---|---|---|---|
Standard | Slide bearing | MLGCM | Double acting, Single rod | 20,25,32,40 | Spring lock, Spring/Air pressure lock, Air pressure lock |
Standard | Ball bushing bearing | MLGCL | Double acting, Single rod | 20,25,32,40 | Spring lock, Spring/Air pressure lock, Air pressure lock |