There were 1,287 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Compact Cylinder with Air Cushion RQ/RDQ
Air Cylinders » Compact Air Cylinders
-
・The air cushion mechanism has been added to the CQS and
CQ2 series compact cylinders, extending the
body length only + 2.5 mm to 13 mm.
・Absorbs nearly triple the amount of absorbable allowable kinetic energy (Compared to the rubber bumper of the CQS and CQ2 series)
・Newly added compact type foot brackets
・With auto switch (RDQ series: RDQ)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Simple Specials Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | RQ | Double acting, Single rod | 20,25,32,40,50,63,80,100 |
5-Port Solenoid Valve VQC1000/2000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Enclosure IP67 compliant
・Flexible adaptation, such as the adding of stations and changing of specifications, is made possible with the use of a multi-pin connector manifold.
・Space-saving design with one side solenoid and fittings all positioned on one side, allowing free mounting
・No screws and one clamp structure for reduced recombination labor
・A variety of common wiring methods are available.
・4-position, dual 3-port valve
・Manifold type no.: VV5QC11, VV5QC21
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→R1/R2) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→R1/R2) b | Flow rate characteristics 4/2→5/3(A/B→R1/R2) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQC1000 | 1.0 | 0.30 | 0.25 | φ40 | 0.4(Standard) |
VQC2000 | 3.2 | 0.30 | 0.80 | φ63 | 0.4(Standard) |
Vacuum Regulator 10-IRV
Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Clean Series
・Allows adjustment of vacuum line pressure.
・Single sided connections series
・Weight reduced by 20% (Compared with the existing IRV2000 with IRV20 fitting)
・Built-in One-touch fittings
・Easy to attach/detach the pressure gauge or digital pressure switch due to attachment by clip.
・Mounting direction of the pressure gauge or digital pressure switch can be changed. (Standard connections only)
・Mounting angle of the pressure gauge or digital pressure switch can be changed easily (in 60 degree increments).
Safety Instructions Features/Basic Specifications/Clean Series Precautions
F.R.L. Units/Precautions Green Procurement (RoHS)
F.R.L. Units/Precautions Green Procurement (RoHS)
Series | Port size | Set pressure (kPa) |
---|---|---|
10-IRV | φ6, φ8, φ1/4, φ5/16 | -100 to -1.3 |
10-IRV20 | φ6, φ8, φ10, φ1/4, φ5/16, φ3/8 | -100 to -1.3 |
Low Speed Cylinder 10-/11-CM2X-Z/CQSX/CQ2X/CUX
Clean Series/Low-Particle Generation » Air Cylinders
Safety Instructions Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Min piston speed (mm/s) |
---|---|---|---|---|
Air cylinder | 10-CM2X-Z | Double acting | 20, 25, 32, 40 | 1 |
Air cylinder | 11-CM2X-Z | Double acting | 20, 25, 32, 40 | 0.5 |
Compact cylinder | 10-CQSX | Double acting | 20, 25, 32, 40 | 1 |
Compact cylinder | 11-CQSX | Double acting | 12, 16 | 1 |
Compact cylinder | 11-CQSX | Double acting | 20, 25 | 0.5 |
Compact cylinder | 10-CQ2X | Double acting | 32, 40, 50, 63 | 1 |
Compact cylinder | 11-CQ2X | Double acting | 32, 40, 50, 63 | 0.5 |
In-line Push Locking Type AS
Flow Control Equipment » Speed Controllers for General Purposes
Type | Series | Port size on the cylinder side |
---|---|---|
In-line push locking type | AS3500 | 1/4,3/8 |
High Pressure: Made to Order AR20 to 60-B-X425
Modular F.R.L./Pressure Control Equipment » Modular F.R.L.Modular F.R.L. Units » Regulators

-
Stronger materials are used for the manufacturing of regulators intended for high-pressure operation.
The modified construction also allows for a wider set pressure range.
Refer to the AR series made to order specifications in the AC series catalog for details.
▶Click here for details
Series | Proof pressure [MPa] | Max. operationg pressure [MPa] | Set pressure range [MPa] | Ambient and fluid temperatures [℃] |
---|---|---|---|---|
AR20 to 60-B-X425 | 3.0 | 2.0 | 0.1 to 1.7 | -5 to 60 (No freezing) |
Power Clamp Cylinder CKZ2N
Air Cylinders » Clamp Cylinders
-
・Complies with the new NAAMS Standards
(North America Automotive Metric Standard)
・138 types of arm variations
・Spatter resistant and water resistant structure
Series | Arm opening angle | Switch | Bore size (mm) |
---|---|---|---|
CKZ2N | 30º, 45º, 60º, 75º, 90º 105º, 120º, 135º | TURCK/P&F | 50, 63, 80 |
Compact Cylinder/Guide Rod Type CQM/CDQM
Air Cylinders » Compact Air Cylinders
-
・Built-in guide rod in the CQS and CQ2 series compact cylinders
・Non-rotating accuracy: ±0.2° or less
・2 to 4 times the lateral load resistance
∗ Compared to the CQ series compact cylinder
・Loads can be directly mounted.
・Mounting dimensions are compatible with the CQS and CQ2 series.
・With auto switch (CDQM series: CDQM)
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |
5-Port Solenoid Valve VQC4000/5000
Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves-
・Compact with a large flow capacity
VQC4000: Can drive cylinders up to ø160
VQC5000: Can drive cylinders up to ø180
・An extensive range of protocols are available.
・Power saving: Power consumption of 0.4 W (Low wattage type)
・Enclosure IP67 compliant
・Supports Interface regulators
*The EX250/500 series is to be discontinued. When designing new
equipment and facilities, consider using another series (EX260/EX600)
instead.
Safety Instructions 3/4/5 Port Solenoid Valves/Precautions Selection/Technical Data
Green Procurement (RoHS)
Green Procurement (RoHS)
Series | Flow rate characteristics 4/2→5/3(A/B→EA/EB) C[dm3/(s・bar)] | Flow rate characteristics 4/2→5/3(A/B→EA/EB) b | Flow rate characteristics 4/2→5/3(A/B→EA/EB) Cv | Applicable cylinder size | Power consumption (W) |
---|---|---|---|---|---|
VQC4000 | 7.3 | 0.38 | 2.0 | φ160 | 1.0 0.4(Low wattage type) |
VQC5000 | 17 | 0.31 | 4.7 | φ180 | 1.0 0.4(Low wattage type) |
Clean Regulator SRH
Modular F.R.L./Pressure Control Equipment » RegulatorsClean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
Pressure Control Equipment » Regulators
Equipment for the Semiconductor Industries » Cooling Water Line

-
・Contamination-controlled stainless steel regulator
・Oil-free
・2 types of diaphragm materials: PTFE, Fluororubber
Safety Instructions F.R.L. Units/Precautions Series Variations/Pressure Control Equipment
Product Selection Guide Green Procurement (RoHS)
Product Selection Guide Green Procurement (RoHS)
Series | Relief mechanism | Port size | Set pressure (MPa) |
---|---|---|---|
SRH | Non-relief | Rc1/8,1/4,3/8,1/2 9/16-18UNF,7/8-14UNF | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |
SRH | Relief | Rc1/8,1/4,3/8,1/2 | Low pressure type:0.02 to 0.2 High pressure type:0.05 to 0.7 |