WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 14 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Interlligent Valve Controller ND7000

Pneumatic Instrumentation Equipment » Positioners
    ・Can be used for rotary and linear actuators
    ・SIL 2 certified by TÜV (Acc. to IEC 61508)
    ・Equipped with self-diagnostics
    ・Equipped with fail safe function (fully closed/fully open)
    ・Compatible with HART communication
    ・Enclosure: IP66, NEMA 4X
SeriesEnclosure materialAir connection portSupply pressure (MPa)Input current
ND7100Anodised aluminum alloy
and polymer composite
G1/40.14 to 0.84 to 20 mA
ND7200Anodised aluminum alloy
and tempered glass
NPT1/40.14 to 0.84 to 20 mA

Exhaust Flow Control Valve with Indicator AS-DPX00042

Flow Control Equipment » Related Equipment
    ・Contributes to reduced setting errors and work hours by managing flow rate figures (indicator)
    ・Integrated restrictor and silencer
     Reduced assembly time and number of components
    ・The speed can be adjusted on the valve side
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesConnection thread
Exhaust flow control valve with indicatorAS-DPX00042R1/4

Power Amplifier for Electro-Pneumatic Proportional Valve VEA

Modular F.R.L./Pressure Control Equipment » Proportional Valves
Pressure Control Equipment » Proportional Valves
    ・Dedicated amplifier for driving an electro-pneumatic proportional valve
    ・Low-current command signal
    ・High dither effect
    ・Stabilizes the performance of the electro-pneumatic proportional valve
Series
VEA250
VEA251
VEA252

Pressure Control Valve (Relief Valve) AP100

Modular F.R.L./Pressure Control Equipment » Regulators
Pressure Control Equipment » Regulators
    ・Releases pressure over the set range into the atmosphere and constantly maintains the pressure in a pipe
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Pressure Control Valve (Relief Valve) AP100
    Manual
    Series View search result
    AP100View search result
SeriesPort sizeSet pressure (MPa)
AP1001/8,1/40.05 to 0.69

Go Top