WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1,222 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Two Hand Control Valve VR51

Directional Control Valves » Mechanical Valves/Transmitters
    ・Equipment featuring a safety circuit
    ・When starting an operation, accidents, such as fingers being caught, can be prevented by requiring both hands to start push button operated valves.
    ・An output requires synchronized two-handed operation. (within 0.5 s)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Two Hand Control Valve VR51
    Manual
    Series View search result
    VR51View search result
  • Two Hand Control Valve VR51
    DoC/IM
    Series View search result
    VR51View search result
SeriesSonic conductance:CPort size
Metric size
Port size
Inch size
Applicable tubing
material
VR510.3 dm3/(s・bar)φ6φ1/4Nylon
Soft nylon
Polyurethane
FR soft nylon
FR double layer
FR double layer polyurethane

5-Port Air Operated Valve VFA1000/3000/5000

Directional Control Valves » Air Operated Valves
    ・Can be used with the same manifolds as the VF1000/3000/5000 series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
Cv
Applicable
cylinder size
VFA10000.530.280.13φ40
VFA30003.10.320.75φ80
VFA500010.00.492.9φ125

Wireless System Compact Remote EX600-W

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Wireless System: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Wireless System: IO-Link Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Directional Control Valves » Wireless System
    ・Applicable to existing wireless systems
    ・Compact, Lightweight
     Area: Approx. 61% reduction (59.8 cm2 ← 155 cm2)
     Volume: Approx. 86% reduction (159 cm3 ← 1,139 cm3)
     Weight: Approx. 87% reduction (130 g ← 965 g)
     ∗ For the e-CON type
      (Compared with the existing remote, M8 connector/digital 8 inputs specification)
    ・Variations
     e-CON type, Grommet type, IO-Link device compatible

     ▶Wireless System Base
     ▶IO-Link Devices
SeriesEnclosureCommunication protocolRadio wave type
EX600-We-CON type: IP20
Grommet type: IP67
IO-Link device compatible: IP67
SMC original protocolFrequency Hopping Spread Spectrum (FHSS)

Serial Transmission System EX510

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: CC-Link Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX510 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX510
    Manual
    Series View search result
    EX510View search result
  • Serial Transmission System EX510
    DoC/IM
    Series View search result
    EX510View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX510IP20CC-Link, DeviceNet™, PROFIBUS DP, EtherNet/IP™ (Made to order), PROFINET (Made to order)SJ1000,2000,3000,SY3000,5000,7000 (Plug-in),SY3000,5000,7000,9000,SYJ3000,5000,7000,SQ1000,2000,SZ3000,VQ1000,2000,VQZ1000,2000,3000,S0700

Serial Transmission System EX500

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFINET Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: EtherNet/IP Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: PROFIBUS Compatible Products
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: DeviceNet Compatible Products
    For Input/Output, Gateway Type

    ∗The applicable protocols differ depending on the series.
     For details, refer to the catalog of each series.

    *The EX500 series is to be discontinued. When designing new equipment
     and facilities, consider using another series (EX260/EX600) instead.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Serial Transmission System EX500
    Manual
    Series View search result
    EX500View search result
  • Serial Transmission System EX500
    DoC/IM
    Series View search result
    EX500View search result
SeriesEnclosureCommunication protocol∗Applicable valve
EX500IP67EtherNet/IP™
PROFINET
SY3000,5000,7000 (Plug-in)
VQC1000,2000,4000,5000
SV1000,2000,3000
S0700(IP40)

3-Port Solenoid Valve S070

Directional Control Valves » Direct Operated 3/4/5 Port Solenoid Valves
    ・7 mm wide compact solenoid valve manifold
    ・Weight of valve alone: 5 g
    ・Single unit specifications, base mounted manifolds, and body ported manifolds can be selected.
    ・Manifold type no.: SS073
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve S070
    DoC/IM
    Series View search result
    S070View search result
SeriesFlow rate
characteristics
C[dm3/(s・bar)]
Flow rate
characteristics
b
Flow rate
characteristics
Cv
Power
consumption
(W)
Max. operating
pressure: MPa
S0700.042

0.060

0.042

0.060

0.021

0.042
0.27

0.28

0.27

0.28

0.27

0.28
0.011

0.016

0.011

0.016

0.006

0.011
0.5

0.5

0.35

0.35

0.1(With power saving circuit)

0.1(With power saving circuit)
0.5

0.3

0.3

0.1

0.3

0.1

3-Port Solenoid Valve/Pilot Operated Poppet Type VG342

Directional Control Valves » Pilot Operated 3 Port Solenoid Valves
    ・Low power consumption
    ・No lubrication required
    ・Can be used under vacuum or low pressure
    ・Easy conversion to N.C., N.O., or external pilot
    ・Can be used as either a selector or divider valve (External pilot type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • 3-Port Solenoid Valve/Pilot Operated Poppet Type VG342
    DoC/IM
    Series View search result
    VG342View search result
SeriesFlow rate characteristics
2→3(A→P)
C[dm3/(s・bar)]
Flow rate characteristics
2→3(A→P)
b
Flow rate characteristics
2→3(A→P)
Cv
Power
consumption
(W)
For use
in vacuum
applications
VG342380.329.84(Standard)
1.8(Energy-saving type)
1.8(Continuous duty type)
-101.2 kPa

Wireless System/Compact Wireless Base EXW1-X10

Directional Control Valves » Reduced-wiring Fieldbus System (Serial Transmission System)
    · Pairing with wireless remote and various parameter settings without using IO Configurator.
     ∗ Configuration of IO-Link devices not included.
SeriesEnclosureCommunication protocolSubject
EXW1-X10IP67EtherNet/IP™,PROFINETAll Wireless remotes,Air Management System,Wireless remote (IO-Link master)

Compressed Air Preparation Filter Line Filter AFF
Mist Separator AM
Micro Mist Separator AMD
Activated Carbon Filter AMK 

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Compliant with ISO 8573-1 compressed air purity class
    ・Face-to-face and depth dimensions reduced by up to 30%
    ・Lightweight: Max. 50% reduction (0.19 kg)
    ・Flow capacity: Max. 50% increase
    ・Transparent bowl guard (2-layer construction) (Body size: 30, 40)
    ・Color-identifiable elements
    ・A model with an element service indicator is also available. (AFF, AM,
     AMD)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Compressed Air Preparation Filter Line Filter AFF
    Mist Separator AM
    Micro Mist Separator AMD
    Activated Carbon Filter AMK 
    Manual
    Series View search result
    AFF20 to 60-D Line filterView search result
    AM20 to 60-D Mist separatorView search result
    AMD20 to 60-D Micro mist separatorView search result
    AMK20 to 60-D Activated carbon filterView search result
SeriesPort sizeNominal filtration rating[μm]Oil concentration on the outlet side [mg/m3]
AFF20 to 60-D Line filter1/8, 1/4, 3/8, 1/2, 3/4, 11.0 (Filtration efficiency: 99%)
AM20 to 60-D Mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.1(Filtration efficiency: 99%)Oil mist 1 (≈ 0.8 ppm) or less
AMD20 to 60-D Micro mist separator1/8, 1/4, 3/8, 1/2, 3/4, 10.01(Filtration efficiency: 99.9%)Oil mist 0.1 (≈ 0.08 ppm) or less
AMK20 to 60-D Activated carbon filter1/8, 1/4, 3/8, 1/2, 3/4, 1Oil vapor 0.003 (≈ 0.0025 ppm) or less

Longer Life Cylinder CJ2-XB24

Air Cylinders » Standard Air Cylinders (Round Type)
    ・New technology offers at least 4 times better durability.
     The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the
     existing models, CJ2 Air Cylinder series
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeCJ2-XB24Double acting, Single rod6, 10, 16

Go Top