WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 1 hits in the keyword search.


Step Motor Controller with Input Signals to Perform Jog Operations LECP1-XB182

Electric Actuators/Cylinders » Controllers/Drivers
    ・Jog operation can be performed using parallel input signals.
     Jog operations that could previously only be performed using the button
     on the front face can now be performed using the ON/OFF status of the
     input signal.
    ・Application examples
     Optimal for adjusting the feed value using a button operation while
     checking the motion of the actuator

    The LECP1 and LECP2 series programless controllers are to be discontinued
    as of the end of May 2025.
    Consider selecting the JXC51/61 series single-axis controller instead, as it
    has interchangeable functions.
    * The most recent versions of the JXC51/61 series (Ver. 3.60 and up) and the
     ACT Controller 2 setting software (Ver. 1.5.0.0) are required in order to use
     the LECP1/LECP2 mode.

    ▶Click here for details.
TypeSeriesCompatible
motor
Power
supply
voltage
Parallel
I/O
Input
Parallel
I/O
Output
Number
of step
data
With input signals to
perform jog operations
LECP1-XB182Step motor
(Servo/24 VDC)
24 VDC
±10%
6
(Photo-coupler
isolation)
6
(Photo-coupler
isolation)
2 points

Go Top