There were 86 hits in the keyword search.
Discontinued products is also a hit. Click here for details.
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Compatible with Manifold Controller Rotary Table LE2R□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rotary Tables
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
・Rotary Table Type LE2R□H Series has been added. [New]
・Compatible with manifold controller
Up to 16 axes can be connected
・Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
・Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specifications | Series | Table accuracy | Size | Max. rotating torque [N·m] | Rotation angle [°] |
---|---|---|---|---|---|
Battery-less Absolute (Step Motor 24 VDC) | LE2RB | Basic | 30,50 | 1.7,2.5,8.7,13.9 | 180,90,320 |
Battery-less Absolute (Step Motor 24 VDC) | LE2RH | High precision type | 30,50 | 1.7,2.5,8.7,13.9 | 180,90,320 |
Tool Changer One-push Type/Clamp Type RMTM
Grippers for Collaborative Robots » Air GrippersGrippers for Collaborative Robots » Tool Changer
-
·2 types of manual tool changers
· One-push Type
Tools can be attached/removed by the push of a button (no tools
required).
Work load: 10 kg
Repeatability: ±0.01 (Position reproducibility)
· Clamp Type
Tools can be attached/removed by clamper bolts (2 pcs).
Work load: 20 kg
Repeatability: ±0.02 (Position reproducibility)
·Standards: ISO9409-1-50-4-M6 compliant
Compatible with the flanges of most major collaborative robots
·Compact, Lightweight
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
One-push type | RMTM1 | 10 kg | ±0.01 |
Clamp type | RMTM2 | 20 kg | ±0.02 |
Tool Changer/Auto Type RMTA
Grippers for Collaborative Robots » Air GrippersGrippers for Collaborative Robots » Tool Changer
-
·Robot hand tool automatic exchange
· Standards: ISO9409-1 compliant
Support for direct mounting on collaborative robots
· Robot and end tool connection/release
· More compact as flanges are not required.
Direct mounting on collaborative robots eliminates the need for flanges
and reduces design labor
·Supports a work load of up to 20 kg (Work load: 5 kg, 10 kg, 20 kg)
Type | Series | Work load (kg) | Repeatability (Position reproducibility) |
---|---|---|---|
RMTA | Auto Type | 5,10,20 | ±0.01 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Guide Rod Type LE2YG□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Guide Rod Type LE2YG□H Series has been added. [New]
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2YG16□H | 30 to 200 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2YG25□H | 30 to 300 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2YG32□H | 30 to 300 | Max. 100 | Max. 900 | 4,8,16,24 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider Type Belt Drive LE2FB□H
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator-
· Slider Type Belt Drive LE2FB□H Series has been added. [New]
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FB16□H | 300 to 1200 | Max. 1 | Max. 1300 | 48 |
Battery-less absolute (Step motor 24 VDC) | LE2FB25□H | 300 to 2200 | Max. 10 | Max. 1600 | 48 |
Battery-less absolute (Step motor 24 VDC) | LE2FB32□H | 300 to 2600 | Max. 19 | Max. 1700 | 48 |
Biomass Tubing TU/TS/T-X309
Fittings and Tubing » Tubing-
・Tubing according to carbon neutrality
・CO2 reduction amount: Max. 18.7 kg
∗ Comparison with the TS series (Tubing O.D. 12 mm;
Tubing I.D. 9 mm), Soft nylon tubing, 100 meters roll
・Reduction in CO2 and greenhouse gases by reducing
the use of petroleum driven raw materials, resulting
in a greater contribution towards decarbonization.
What is a biomass tube?
Tubing produced from plant derived raw biomaterials such
as castor seeds, etc.
Series | Material | Tubing O.D. Metric size | Color | Fluid |
---|---|---|---|---|
TU-X309 | Polyurethane | φ4,φ6,φ8,φ10,φ12 | Black, White, Blue | Air, Water |
TS-X309 | Soft nylon | φ4,φ6,φ8,φ10,φ12 | White | Air |
T-X309 | Nylon | φ4,φ6,φ8,φ10,φ12 | Black, White | Air |
Dust-tight/Water-jet-proof (IP69K Equivalent) Electric Actuator/Rod Type HF2A-LEY
Electric Actuators/Cylinders » Rod Type/Guide Rod Type-
・Enclosure: IP69K equivalent
Smooth design for less residual liquid accumulation
External parts: Stainless steel 304
Scraper, Static seal: US FDA compliant material (Blue)
Grease: NSF-H1 grade
・Equipment for the food manufacturing industry HF2A- series
・Lubricants or rust proof agents are not used for the external parts.
Otherwise, lubricants or rust proof agents for the food machinery are
being used.
・US FDA compliant materials are used.
・Work load: Max. 80 kg∗ ∗ Size 63, Lead C
・Stroke: Max. 800 mm∗ ∗ Size 63
* IP69K is the degree of protection against dust and high-temperature/
high-pressure water washdown specified in DIN 40050-9 and
currently specified in ISO 20653 and JIS D 5020.
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | HF2A-LEY25 | 50 to 400 | Max. 485 | Max. 900 | 12,20 |
AC servo motor | HF2A-LEY32 | 50 to 500 | Max. 588 | Max. 1200 | 6,10 |
AC servo motor | HF2A-LEY63 | 50 to 800 | Max. 1910 | Max. 1000 | 3,5 |
Electric Actuator/Slider Type (Improved Dust and Water-jet Resistance) LEFSW
Electric Actuators/Cylinders » Environment-
・A dust-tight and water-jet-resistant (IP65 equivalent*1) slider type product
Newly developed special wear-resistant seal band
A special wear-resistant seal band is mounted on the bottom to prevent
dust and water from entering the inside of the product.
・With internal battery-less absolute encoder
Restart from the last stop position is possible after recovery of the power
supply.
Reduced maintenance (No need to manage or replace batteries)
・Work load: Max. 65 kg
・Stroke: Max. 1200 mm (Size 40)
∗1 IP65 Equivalence
The dust-tight and water-jet-resistant performance of this product's
motor part is equivalent to IP65. However, since the actuator part has
an opening, an IP65 rating for the actuator body cannot be guaranteed.
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LEFSW16E | 50 to 500 | Max. 15 | Max. 700 | 5,10 |
Battery-less absolute (Step motor 24 VDC) | LEFSW25E | 50 to 800 | Max. 30 | Max. 750 | 6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LEFSW32E | 50 to 1000 | Max. 50 | Max. 850 | 8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LEFSW40E | 150 to 1200 | Max. 65 | Max. 800 | 10,20,30 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Rod Type LE2Y□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Rod Type/Guide Rod Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Compatible with manifold controller
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2Y16□H | 30 to 300 | Max. 40 | Max. 700 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2Y25□H | 30 to 400 | Max. 70 | Max. 900 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2Y32□H | 50 to 500 | Max. 100 | Max. 900 | 4,8,16,24 |
Battery-less Absolute Encoder Type
[Compatible with Manifold Controller]
Electric Actuator/Slider LE2FS□H
Electric Actuators/Cylinders » Battery-less Absolute Encoder TypeElectric Actuators/Cylinders » Slider Type
Electric Actuators/Cylinders » Manifold Controller/Manifold Controller Compatible Electric Actuator
-
· Compatible with manifold controller
Up to 16 axes can be connected
· Annual CO2 emissions reduced by up to 38% through motor control
optimization (SMC comparison)
8.7 kg-CO2e/year (14.1)
∗ The numerical values vary depending on the operating conditions.
· Battery-less absolute encoder type
Restart from the last stop position is possible.
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Green Procurement (RoHS)
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Battery-less absolute (Step motor 24 VDC) | LE2FS16□H | 50 to 500 | Max. 18 | Max. 800 | 2.5,5,10 |
Battery-less absolute (Step motor 24 VDC) | LE2FS25□H | 50 to 800 | Max. 40 | Max. 1200 | 3,6,12,20 |
Battery-less absolute (Step motor 24 VDC) | LE2FS32□H | 50 to 1000 | Max. 68 | Max. 1100 | 4,8,16,24 |
Battery-less absolute (Step motor 24 VDC) | LE2FS40□H | 150 to 1200 | Max. 80 | Max. 1200 | 5,10,20,30 |