WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 4 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Longer Life Cylinder C85/C75-XB24

Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・New technology offers at least 4 times better durability.
    ・The maintenance intervals will be extended.
    ・Employs the same specification and dimensions as the existing models,
     C85 ISO Cylinder series and C75 Air Cylinder series.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
Longer lifeC85-XB24Double acting
Single rod
8,10,12,16,20,25
Longer lifeC75-XB24Double acting
Single rod
32,40

ISO Cylinder C85
Air Cylinder C75 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Compliant with ISO Standards (6432) (C85)
    ・Part numbers for actuators with mounting brackets, rod end brackets, and auto switches are now available.
     As it is no longer necessary to order the bracket and the applicable cylinder separately, ordering time can be reduced.
    ・Easy fine adjustment of auto switch position
    ・Transparent switch bracket improves visibility of indicator LED.
    ・With auto switch
     C85 Series: CD85, CD85W, CD85K, CD85R
     C75 Series: CD75, CD75W, CD75K, CD75R
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesActionBore size (mm)
StandardC85Double acting, Single rod8,10,12,16,20,25
StandardC85Double acting, Double rod8,10,12,16,20,25
StandardC85Single acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Double acting, Single rod8,10,12,16,20,25
Non-rotating rodC85Single acting8,10,12,16,20,25
Direct mountC85Double acting, Single rod8,10,12,16,20,25
StandardC75Double acting, Single rod32,40
StandardC75Double acting, Double rod32,40
StandardC75Single acting32,40
Non-rotating rodC75Double acting, Single rod32,40
Non-rotating rodC75Single acting32,40
Direct mountC75Double acting, Single rod32,40

ISO Cylinder/Air Cylinder Non-adjustable Air Cushion Type
C85-X3242/C75-X3242 

ISO Products » Cylinders
Air Cylinders » ISO Cylinders: ISO Standards (6432)
    ・Smooth stopping with less impact compared to the type that only has a rubber bumper
    ・Reduced impact noise
    ・No need to adjust the cushion needle
    ・Shorter cycle time
     The air cushion + rubber bumper construction enables the cycle time to be shortened, compared to the type that only has an air cushion.
TypeSeriesActionBore size (mm)
ISO cylinder/StandardC85-X3242Double acting, Single rod20,25
Air cylinder/StandardC75-X3242Double acting, Single rod32,40

Rod End (Piston Rod End Bracket) KJ□D

Air Cylinders » Floating Joints/Rod End
    ・Smooth rotation that can adjust the centering automatically.
    ・Allowable inclination angle: 19°
    ・Can be used in various applications, not limited to connecting to a cylinder.
    ・Can be used as an auxiliary bracket for the oscillating mechanism.
    ・Reduces the design and assembly labor of the oscillating mechanism.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesThread size [mm]Applicable cylinder
KJ□DM4 to M42CJ2 series: ø10, ø16
CM2 series: ø20 to ø40
CG1 series: ø20 to ø100
CA2 series: ø40 to ø100
MB series: ø32 to ø125
MB1 series: ø32 to ø125
CQ2 series: ø12 to ø100
C85 series: ø8 to ø25
C75 series: ø32, ø40
C76 series: ø32, ø40
C95 series: ø160 to ø250
C96 series: ø32 to ø125
CP96 series: ø32 to ø125

Go Top