WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 2 hits in the keyword search.


Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.4 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in
     1/4 increments.
     Reduces work-hours and setting mistakes
    ・A type with a panel mount adapter has been added.
     No tools required, Reduced installation work
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Speed Controller with Compact Indicator AS-FSA
    Manual
    Type Series View search result
    In-line typeAS1002FS-□A to AS4002FS-□AView search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line typeAS1002FS-□A to AS4002FS-□A-φ3.2 to φ12φ1/8'' to φ1/2''

Speed Controller with Compact Indicator AS-FSA

Flow Control Equipment » Speed Controllers for General Purposes
    ・Height: Max. 5.5 mm shorter
    ・Flow rate can be controlled numerically with the indicator window.
     Due to the vernier indication, it is possible to configure fine settings in 1/4
     increments.
     Reduces work-hours and setting mistakes
    ・Better visibility
     Check from 360° directions is possible.
     Inspection and maintenance works are facilitated.
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch siz
Elbow typeAS12□1FSA to 42□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''
Universal typeAS13□1FSA to 43□1FSAM5×0.8
10-32UNF
R, NPT, G
1/8 to 1/2
φ2 to φ16φ1/8'' to φ1/2''

Go Top