WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 5 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


F.R.L. Units AC

Modular F.R.L./Pressure Control Equipment » Connectable Modular Components
Modular F.R.L. Units » Modular Connection Compatible Devices
    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
     2-layer construction: The bowl is covered with a transparent bowl guard.
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
DescriptionSeriesPort size
Air filter, Regulator, LubricatorAC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator, LubricatorAC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator, RegulatorAC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,Mist separatorAC20D to 40D-D1/8,1/4,3/8,1/2

Modular F.R.L. Units AC-D

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Modular design with uniform body style
    ・Better visibility & environmental resistance
    ・2-layer construction: The bowl is covered with a transparent bowl guard!
     Better visibility: 360°
    ・No tools are required.
     Easier replacement of the element (AF-D only)
    ・Attachments:
     Spacer: Y200-D, Y300-D, Y400-D
     Spacer with bracket: Y200T-D, Y300T-D, Y400T-D
DescriptionSeriesPort size
Air filter, Regulator,
Lubricator
AC20 to 60-D1/8,1/4,3/8,1/2,3/4,1
Filter regulator,
Lubricator
AC20A to 60A-D1/8,1/4,3/8,1/2,3/4,1
Air filter, RegulatorAC20B to 60B-D1/8,1/4,3/8,1/2,3/4,1
Air filter, Mist separator,
Regulator
AC20C to 40C-D1/8,1/4,3/8,1/2
Filter regulator,
Mist separator
AC20D to 40D-D1/8,1/4,3/8,1/2

5-Port Solenoid Valve/Plug-in Type SY3000/5000/7000

Directional Control Valves » Pilot Operated 4/5 Port Solenoid Valves
    ・Due to the flow increase, the valve size can be reduced!
     Saves energy and space
    ・Power consumption: 0.1 W (With power saving circuit)/0.35 W (Standard)
    ・Plug-in sub-plate has been newly added!
    ・Plug-in metal base (IP40)/Plug-in connector connecting base (IP67)
    ・Manifold type no.: SS5Y3, SS5Y5, SS5Y7
    ・Can be connected to F.R.L. units (AC-D series) (-X990)
    ・Supports Interface regulators

    *The EX250/500 series is to be discontinued. When designing new
     equipment and facilities, consider using another series (EX260/EX600)
     instead.
SeriesFlow rate characteristics
4/2→5/3(A/B→EA/EB)
C[dm3/(s・bar)]
Flow rate characteristics
4/2→5/3(A/B→EA/EB)
b
Applicable
cylinder size
Power
consumption
(W)
SY30001.60.19φ500.35(Standard)
0.1(With power saving circuit)
SY50003.60.17φ630.35(Standard)
0.1(With power saving circuit)
SY70005.90.20φ800.35(Standard)
0.1(With power saving circuit)

Modular F.R.L. Units AC-A

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Easy element replacement
     The element and the bowl are integrated. Replacement can be done in
     hand.
    ・Energy-saving regulator Pressure drop: Max. 50% improvement
    ・Reduced required maintenance space: Max. 46% reduction
    ・Better visibility&increased safety
     The bowl is covered with a transparent bowl guard.
    ・Attachments:
     Spacer: Y100-A
     Spacer with bracket: Y100T-A

    ∗ The AC20 to 60-A is to be discontinued as of March 2025.
     Select the AC20 to 60-D as a substitute.▶Click here for details.
     The AC10-A will continue to be produced, so it can be selected and used
     as before.
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter, Regulator,
Lubricator
AC10-AM50.05 to 0.7
0.02 to 0.2
Filter regulator,
Lubricator
AC10A-AM50.05 to 0.7
0.02 to 0.2
Air filter, RegulatorAC10B-AM50.05 to 0.7
0.02 to 0.2

3-Port Solenoid Valve Modular Type/Residual Pressure Release Valve  VP346E/VP546E/746E/VP946E

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Pressure Relief 3 Port Valves
    ・Can be connected to F.R.L. units (AC-D series)
     Allows for space saving and reduced piping labor.
    ・Flow rate characteristics C [dm3/(s·bar)]
     VP346E:4.2
     VP546E:7.5
     VP746E:12.6
    ・Effective area mm2
     VP946E:234
    ・A model with a soft start-up function is also available.
    ・Power consumption: 0.35 W (Without light)
    ・Features a check valve built into the pilot flow path
     (Supports pilot pressure drops caused by pressure fluctuations on the inlet side)
SeriesApplicable combinations
VP346EAC20-D
VP546EAC30-D
VP746EAC40-D
VP946EAC50-D, AC60-D

Go Top