WEB Catalog

Product Information »  WEB Catalog  » Search result
A B C D E F G H I J K L M N O P Q R S T U V W X Y Z

There were 5 hits in the keyword search.


Discontinued products is also a hit. Click here for details.


Regulator with Backflow Function 10-/21-AR□K-D

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85
21-AR20K to 60K-D1/8, 1/4, 3/8, 1/2, 3/4,10.05 to 0.85

Regulator 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20 to 601/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20 to 601/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Regulator with Backflow Function 10-/21-AR

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesPort sizeSet pressure (MPa)
10-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85
21-AR20K to 60K1/8, 1/4, 3/8, 1/2, 3/4, 10.05 to 0.85

Direct Operated Precision Regulator 10-/21-ARP

Clean Series/Low-Particle Generation » Modular F.R./Pressure Control Equipment

    Clean Series


    ・Setting sensitivity: 0.2% F.S. or less
    ・Energy saving, reduces air consumption 80% (SMC comparison)
    ・Repeatability: ±1% F.S. or less (or ±3 kPa or less)
    ・With backflow function (ARP20K/30K/40K)
     Can be mounted between a solenoid valve and a cylinder.
SeriesPort sizeSet pressure (MPa)
10-/21-ARP20 (K)1/8・1/40.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa
10-/21-ARP30 (K)1/4・3/80.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa
10-/21-ARP40 (K)1/4・3/8・1/20.005 to 0.4MPa
0.005 to 0.2MPa
0.005 to 0.6MPa

Go Top