WEB Catalog

Product Information »  WEB Catalog  » Modular F.R.L. Units  » Lubricators

Lubricators

Regulator AR-A

    ・Energy-saving regulator Pressure drop: Max. 50% improvement

    ∗ The AR-A series will be discontinued in March 2025.
     Please select the AR-D series.▶Click here for details.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Regulator AR-A
    Manual
    Series View search result
    AR10 to 40-AView search result
SeriesPort sizeSet pressure (MPa)
AR10 to 40-AM5,1/8,1/4,3/8,1/2,3/40.05 to 0.7
0.02 to 0.2

Features

Modular Type F.R.L. Unit Series AC

Transparent bowl guard

Better environmental resistance: Transparent bowl guard can protect the inner bowl!

Better visibility: 360°

Use of transparent bowl guard makes it possible to check the condensate inside the filter case and the remaining oil amount in the lubricator from the entire periphery.

Light weight: Max. 90 g reduction

* Except AW

Pressure drop: Max. 50% improvement

* Regulator/AR, Filter Regulator/AW

New Spacer

Go Top