Solutions » Introduction to Industry-Specific Solutions »
Equipment for Machine Tools » Automatic Doors ⁄ Transfer Equipment » Electric Actuators »
Environment
Automatic Doors ⁄ Transfer Equipment
Electric Actuators Environment
Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP65 Equivalent) LEY-X5
Electric Actuators/Cylinders » Environment
-
・Enclosure: IP65 equivalent
・Max. stroke: 500 mm
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Pushing force (N) | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | LEY25-X5 | 30 to 400 | Max. 452 | Max. 400 | 3, 6, 12 |
Step motor (Servo/24 VDC) | LEY32-X5 | 30 to 500 | Max. 707 | Max. 400 | 4, 8, 16 |
Servo motor (24 VDC) | LEY25A-X5 | 30 to 400 | Max. 130 | Max. 400 | 3, 6, 12 |
AC servo motor | LEY25S-X5 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
AC servo motor | LEY32S-X5 | 30 to 500 | Max. 588 | Max. 1200 | 5, 10, 20 |
AC servo motor | LEY63□□-□P | 100 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
AC servo motor (In-line motor type) | LEY25DS-X5 | 30 to 400 | Max. 485 | Max. 900 | 3, 6, 12 |
AC servo motor (In-line motor type) | LEY32DS-X5 | 30 to 500 | Max. 736 | Max. 1000 | 4, 8, 16 |
AC servo motor (In-line motor type) | LEY63D□□-□P | 100 to 800 | Max. 1910 | Max. 1000 | 5, 10, 20 |
Electric Actuator/Slider Type, Ball Screw Drive 11-LEFS
Clean Series/Low-Particle Generation » Electric ActuatorsElectric Actuators/Cylinders » Environment

Clean Series
LEFS Series Step Motor (Servo/24 VDC), Servo Motor (24 VDC)
・Max. work load: 60 kg
・Positioning repeatability: ±0.02 mm
LEFS Series AC Servo Motor
・High output motor (100/200/400 W)
・Improved high speed transfer ability
・High acceleration/deceleration (20000 mm/s2)
・Pulse input type
・With internal absolute encoder
・Positioning repeatability: ±0.02 mm
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List Actuator Cable I/O Cable
CE/UL-compliance List Actuator Cable I/O Cable
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
Step motor (Servo/24 VDC) | 11-LEFS16 | 50 to 500 | Max. 14 | Max. 500 | 5,10 |
Step motor (Servo/24 VDC) | 11-LEFS25 | 50 to 600 | Max. 25 | Max. 500 | 6,12 |
Step motor (Servo/24 VDC) | 11-LEFS32 | 50 to 800 | Max. 45 | Max. 500 | 8,16 |
Step motor (Servo/24 VDC) | 11-LEFS40 | 150 to 1000 | Max. 55 | Max. 500 | 10,20 |
Servo motor (24 VDC) | 11-LEFS16A | 50 to 500 | Max. 10 | Max. 500 | 5,10 |
Servo motor (24 VDC) | 11-LEFS25A | 50 to 600 | Max. 18 | Max. 500 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS25S | 50 to 600 | Max. 20 | Max. 900 | 6,12 |
AC servo motor (100/200/400 W) | 11-LEFS32S | 50 to 800 | Max. 45 | Max. 1000 | 8,16 |
AC servo motor (100/200/400 W) | 11-LEFS40S | 150 to 1000 | Max. 60 | Max. 1000 | 10,20 |
Electric Actuator/LEF Series Support Guide 11-LEFG
Electric Actuators/Cylinders » EnvironmentClean Series/Low-Particle Generation » Electric Actuators

Clean Series
・A support guide that is designed to support work pieces with significant overhang
・Easy installation with the same outer dimensions as the LEF series body,
Contributes to the reduction of design and assembly labor
・The standardly equipped sealing band prevents the scattering of grease and the entry of foreign matter from outside.
Safety Instructions Electric Actuators/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
Drive method | Model | Stroke (mm) |
---|---|---|
Ball screw drive/S | 11-LEFG16-S | 50 to 500 |
Ball screw drive/S | 11-LEFG25-S | 50 to 600 |
Ball screw drive/S | 11-LEFG32-S | 50 to 800 |
Ball screw drive/S | 11-LEFG40-S | 150 to 1000 |
Electric Actuator/High Rigidity Slider Type, Ball Screw Drive 11-LEJS
Clean Series/Low-Particle Generation » Electric ActuatorsElectric Actuators/Cylinders » Environment

Clean Series
・Low profile/Low center of gravity: Height reduced by approx. 36% (Reduced by 32 mm)
・Max. work load: 85 kg
・Positioning repeatability: ±0.02 mm
・Max. acceleration/deceleration: 20000 mm/s2
・Clean room specification
・Motorless specification is available. Click here for details
Safety Instructions Electric Actuators/Precautions Auto Switches/Precautions Features
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Series Variations Simplified Selection Flow Chart Green Procurement (RoHS)
CE/UL-compliance List
Specification | Model | Stroke (mm) | Work load (kg) Horizontal | Speed (mm/s) | Screw lead (mm) |
---|---|---|---|---|---|
AC servo motor | 11-LEJS40 | 200 to 1200 | Max. 55 | Max. 1200 | 8,16 |
AC servo motor | 11-LEJS63 | 300 to 1500 | Max. 85 | Max. 1200 | 10,20 |
Electric Actuator 25A-
Electric Actuators/Cylinders » EnvironmentSeries Compatible with Secondary Batteries Series 25A- » Electric Actuators
Safety Instructions Features Related Products Precautions Green Procurement (RoHS) Actuator Cable I/O Cable
Series | Model | Specification |
---|---|---|
Electric actuator | 25A-EQFS | e-Actuator Integrated Controller / Slider Type / Battery-less Absolute |
Electric actuator | 25A-EQY | e-Actuator Integrated Controller / Rod Type / Battery-less Absolute |
Electric actuator | 25A-LEFS | Slider type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEFS | Slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEJS | High rigidity slider type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEY | Rod type/Step motor, Servo motor: Applicable to the JXC□/LEC□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECS□ |
Electric actuator | 25A-LEY | Rod type/AC servo motor: Applicable to the LECY□ |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEJS | 25A-LEJS (High rigidity slider type/Motorless type) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEY□G | 25A-LEY□G (High performance/Rod type/Battery-less absolute (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEYF□ | 25A-LEY□F (High performance/Rod type/Incremental (Step motor): Applicable to the JXC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEY | 25A-LEY (Rod type/Motorless type) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Incremental (Step motor/Servo motor): Applicable to the JXC□/LEC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Battery-less absolute: Applicable to the JXC□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECS□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/AC servo motor: Applicable to the LECY□) |
Electric actuator | 25A-LEYG | 25A-LEYG (Guide rod type/Motorless type) |