WEB Catalog

Product Information »  WEB Catalog  » Search result

Modular F.R.L. Units ACG-B

Modular F.R.L./Pressure Control Equipment » Modular F.R.L.
Modular F.R.L. Units » Modular F.R.L. Units/Air Combination
    ・Improved visibility by mounting the pressure gauge on the top of
     the knob
    ・Transparent bowl guard
     Improved environmental durability due to 2-layer construction
      (Body size 30 or more)
     Better visibility: 360º
     Light weight: Approx. 12% reduction

    ∗ The ACG-B is to be discontinued as of March 2025.
     Please select the AC-D simple specials instead.
     For more details, please contact your local sales representative.
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
Combination equipmentSeriesPort sizeSet pressure (MPa)
Air filter,
Regulator with built-in pressure gauge,
Lubricator
ACG20 to 40-B1/8,1/4,3/8,1/20.05 to 0.85
Filter regulator with built-in pressure gauge,
Lubricator
ACG20A to 40A-B1/8,1/4,3/8,1/20.05 to 0.85
Air filter,
regulator with built-in pressure gauge
ACG20B to 40B-B1/8,1/4,3/8,1/20.05 to 0.85
Air filter, mist separator,
regulator with built-in pressure gauge
ACG20C to 40C-B1/8,1/4,3/8,1/20.05 to 0.85
Filter regulator with built-in pressure gauge,
Mist separator
ACG20D to 40D-B1/8,1/4,3/8,1/20.05 to 0.85

Go Top