WEB Catalog
Product Information »
WEB Catalog
IN_PROD_538
»
Temperature Control Equipment
IN_PROD_539
»
Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-chiller/Standard Type HRS090
![]() |
・Lightweight and compact
・Cooling capacity: 9 kW ・Temperature stability: ±0.5°C ・Set temperature range: 5 to 35°C ・Max. ambient temperature: 45°C ・Power supply: 3-phase 200 to 230 VAC, 380 to 415 VAC, 460 to 480VAC |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS090 | 5 to 35℃ | 9kW (60Hz) | ±0.5℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard TypeHRS090
Series | Download |
---|---|
HRS090 |
|

■Lightweight and Compact Weight 136 kg

The precision temperature control method by expansion valve and temperature sensor, realized high temperature stability of ±0.5°C and a small-size tank.

Reduced-height double condenser structure

■Communication function
The serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are
equipped as standard. Communication with the user’s equipment and system construction are
possible, depending on the application.
A 24 VDC output can be also provided, and is available for a flow switch (SMC’s PF2W etc.).

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: