WEB Catalog
Product Information »
WEB Catalog
IN_PROD_538
»
Temperature Control Equipment
IN_PROD_539
»
Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-Chillers (Circulating Fluid Temperature Controllers)
Thermo-chiller/Standard Type HRS
![]() |
・With this chiller, cooling water can be obtained anywhere it is necessary
because of easy installation and easy operation. ・For a wide range of applications, such as laser machine tools, analytical equipment, LCD manufacturing equipment, mold temperature control, etc. ・Compact: W 377 x H 615 x D 500 mm, 40 kg (HRS012/018/024) ・Timer function, Low liquid level protection, Power failure auto-restart, Anti-freezing function, etc. ・Self diagnosis function ・Ideal for overseas models (Single-phase 200 to 230 VAC, Single-phase 100, 115 VAC) ・Compliant with UL Standards, CE-marking |
Other Data |
---|
Series | Set temperature range |
Cooling capacity |
Temperature stability |
Cooling method | Circulating fluid |
---|---|---|---|---|---|
HRS012 to 060 | 5 to 40℃ |
1.3 kW 1.9 kW 2.4 kW 3.2 kW 4.2 kW 5.1 kW 5.9 kW (60 Hz) |
±0.1℃ |
Air-cooled refrigeration Water-cooled refrigeration |
Tap water Deionized water Ethylene glycol aqueous solution (15%) |
Thermo-chiller/Standard TypeHRS
Series | Download |
---|---|
HRS012 to 060 |
|

■Compatible with power supplies in Europe, Asia, Oceania, North, Central, and South America
・Single-phase 100 VAC (50/60 Hz), 115 VAC (60 Hz)
・Single-phase 200 to 230 VAC (50/60 Hz)
■Temperature stability ±0.1℃ / Compact
A precision temperature control method which utilizes expansion valves and temperature sensors allowed for the realization of a product with a high temperature stability of ±0.1℃ and a small-size tank.

■Communication function
Serial communication (RS232C/RS485) and contact I/Os (2 inputs and 3 outputs) are equipped as standard. This allows for communication with the user’s equipment and system construction, depending on the application. A 24 VDC output can be also provided and is available for use with flow switches (SMC’s PF2W, etc.).

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: