Air Checker/Electronic Pressure Switch PS1000/1100/1200
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)-
・Plug-in port for One-touch fittings.
・With LED light.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Air Checker/Electronic Pressure Switch PS1000/1100/1200
Manual
Series Type View search result PS1000 Positive pressure View search result PS1100 For vacuum/residual pressure View search result PS1200 For vacuum View search result Air Checker/Electronic Pressure Switch PS1000/1100/1200
DoC
Series Type View search result PS1000 Positive pressure View search result PS1100 For vacuum/residual pressure View search result PS1200 For vacuum View search result
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Set pressure range |
---|---|---|
PS1000 | Positive pressure | -0.1 to 0.45 MPa |
PS1100 | For vacuum/residual pressure | -0.1 to 0.4 MPa |
PS1200 | For vacuum | -100 to 0 kPa |