Rotary table 11-/22-MSQ
Clean Series/Low-Particle Generation » Rotary Actuators-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Rotary Actuator Applicable Auto Switch List
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Features/Basic Specifications/Clean Series Precautions
Rotary actuators precautions Auto Switches/Precautions Green Procurement (RoHS)
Series | Rack type | Size Basic type MSQB | Size High precision type MSQA | Rotating angle |
---|---|---|---|---|
11-/22-MSQ | Double | 1, 2, 3, 7, 10, 20, 30, 50 | 1, 2, 3, 7, 10, 20, 30, 50 | 0 to 190° |