3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79S
Switches/Sensors/Controller » Electronic Pressure Switches/Sensors (Self-contained Type)IO-Link Compatible Products » Pressure Switches
Industrial Device Communication Equipment/Wireless System » Industrial Device Communication Equipment: IO-Link Compatible Products
Equipment for the Semiconductor Industries » Cooling Water Line
-
・It is possible to change the settings while checking the measured value.
・IO-Link
・Angled display
Good visibility from various mounting positions
・Rotating display
Display can rotate 336 degrees after installation
・Applicable fluid:Air, Non-corrosive gas, Non-flammable gas (ISE70/71)
:Liquid or gas that will not corrode materials of parts
in contact with fluid (ISE7□G/79S)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD 3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79SManual
Series Type View search result ISE70 Positive pressure (For air) View search result ISE71 Positive pressure (For air) View search result ISE70G Positive pressure (For general fluids) View search result ISE75G Positive pressure (For general fluids) View search result ISE76G Positive pressure (For general fluids) View search result ISE77G Positive pressure (For general fluids) View search result ISE78G Positive pressure (For general fluids) View search result ISE79S Positive pressure (For general fluids) View search result 3-Screen Display High-Precision Digital Pressure Switch
ISE7□/7□G/79SDoC/IM
Series Type View search result ISE70 Positive pressure (For air) View search result ISE71 Positive pressure (For air) View search result ISE70G Positive pressure (For general fluids) ISE75G Positive pressure (For general fluids) ISE76G Positive pressure (For general fluids) ISE77G Positive pressure (For general fluids) ISE78G Positive pressure (For general fluids) ISE79S Positive pressure (For general fluids)
Safety Instructions Pressure Switches/Flow Switches/Precautions
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Pressure Switch Series Variations/Application Example Glossary of Terms/Technical Information
Green Procurement (RoHS)
Series | Type | Rated pressure range |
---|---|---|
ISE70 | Positive pressure (For air) | 0 to 1MPa |
ISE71 | Positive pressure (For air) | 0 to 1.6MPa |
ISE70G | Positive pressure (For general fluids) | 0 to 1MPa |
ISE75G | Positive pressure (For general fluids) | 0 to 2MPa |
ISE76G | Positive pressure (For general fluids) | 0 to 5MPa |
ISE77G | Positive pressure (For general fluids) | 0 to 10MPa |
ISE78G | Positive pressure (For general fluids) | 0 to 16MPa |
ISE79S | Positive pressure (For general fluids) | 0 to 50MPa |