Coolant Valve (2 Way Valve) VNC
Process Valves » Coolant Valves
-
・For controlling coolants (Cutting fluid) used in machine tools
・Maximum operating pressure: 0.5 MPa, 1 MPa
・Air operated, external pilot solenoid
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Coolant Valve (2 Way Valve) VNC
Manual
Series View search result VNC View search result Coolant Valve (2 Way Valve) VNC
DoC/IM
Series View search result VNC View search result
Safety Instructions 2 Port Solenoid Valves for Fluid Control Precautions
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Model Selection/Flow Rate Characteristics Series Variations/Process, Coolant Valves List
Green Procurement (RoHS)
Series | Valve type | Port size | Orifice diameter (mmø) |
---|---|---|---|
VNC | N.C./N.O. | 1/8 to 2 1 1/4B to 3B | 7 to 80 |