Slide Unit CX2/CDBX2/CDPX2
Air Cylinders » Dual Rod Cylinders
-
・It is possible to install a shock absorber that absorbs impact and noise as desired.
Ideal for workpiece transfers requiring positional accuracy
・With auto switch (CDBX2 series: CDBX2, CDPX2 series: CDPX2)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Slide Unit CX2/CDBX2/CDPX2
Symbol Specifications Download -XB11 Made to Order Common Specifications Long stroke type PDF -XB13 Made to Order Common Specifications Low speed cylinder (5 to 50 mm/s) PDF -XB22 Made to Order Common Specifications Shock absorber soft type RJ series type PDF -XC22 Made to Order Common Specifications Fluororubber seals PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CX2 | Double acting | 10,15,25 |