Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
- Switches/Sensors/Controller
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Rotary Actuator CRB/CDRB
Rotary Actuators/Air Grippers » Rotary Actuators Vane Type-
・Features a compact body with a built-in angle adjustment unit and auto switch unit (Size: 20, 30, 40)
Overall length: 44% shorter, Weight: 48% lighter
・Piping, wiring, and angle adjustment can be performed on the same side for easier mounting.
・Easy-to-adjust start and end positions with the angle adjustment bolts (as standard)
・The position of the chamfered portion of the shaft can be easily checked usingthe rotating angle indicator. (Only for the CDRB with auto switch)
・Each of the units below for the CRB2 series can be mounted to the CRB series.
-
2D CAD
Click here for 2D CAD Rotary Actuator CRB/CDRB
Manual
Type Series View search result Standard (Without auto switch) CRB View search result Standard (With auto switch) CDRB View search result With vertical auto switch unit CRB□-A With angle adjustment unit CRB□-B With vertical auto switch unit
With angle adjustment unitCRB□-C
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Type | Series | Vane type | Size | Rotating angle |
---|---|---|---|---|
Standard (Without auto switch) | CRB | Single | 10,15,20,30,40 | 90°180°270° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°180° |
With vertical auto switch unit | CRB□-A | Single | 10,15,20,30,40 | 90°180°270° |
With angle adjustment unit | CRB□-B | Single | 10,15,20,30,40 | 90°180°270° |
With vertical auto switch unit With angle adjustment unit | CRB□-C | Single | 10,15,20,30,40 | 90°180°270° |