WEB Catalog

Product Information »  WEB Catalog  » Search result

Air Gripper 25A-

Series Compatible with Secondary Batteries Series 25A- » Rotary Actuators/Air Grippers
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
SeriesModelSpecification
Parallel Type Air Gripper25A-JMHZ2Compact type・Standard type
Parallel Type Air Gripper25A-JMHZ2-X6900 (A, B)Compact type・With Positioning Pins on
the Lateral Mounting Surface
Parallel Type Air Gripper25A-JMHZ2-X7460Compact type・Lateral Auto Switch Mounting
Parallel Type Air Gripper25A-MHZ2Standard
Parallel Type Air Gripper25A-MHZL2Long stroke
Parallel Type Air Gripper25A-MHZJ2With dust cover
Parallel Type Air Gripper25A-MHZJ2-X6100With dust cover
Parallel Type Air Gripper25A-MHZL2-X5955Long stroke, With dust cover
Parallel Type Air Gripper25A-MHF2Low profile type
Parallel Type Air Gripper25A-MHL2Wide type
Parallel Type Air Gripper25A-MHS□3-finger, 4-finger
Parallel Type Air Gripper25A-MHSJ33-finger, With dust cover
Parallel Type Air Gripper25A-MHY2180º Angular type
Parallel Type Air Gripper25A-MHW2180º Angular type

Go Top