WEB Catalog
Product Information »
WEB Catalog
High Speed 2 Port Valve (2 Way Valve) SX10
Products »WEB Catalog » Process Valves » Compact 2/3 Port Solenoid Valves
![]() |
・High-speed response ON: 0.45 ms, OFF: 0.4 ms (±0.05 ms)
・Long service life: 5 billion cycles or more ・High frequency: 1200 Hz ・Width: 9 mm ・Low power consumption: 4 W |
Other Data |
---|
Series | Flow rate (L/min) | Power consumption (W) | Max. operating frequency (Hz) |
---|---|---|---|
SX10 | 50 |
80 40 10 4 |
1200 1000 550 350 |
SX10 | 100 |
80 40 10 4 |
650 550 300 200 |
SX10 | 150 |
80 40 10 4 |
600 500 250 150 |
High Speed 2 Port Valve (2 Way Valve)SX10
Series | Download |
---|---|
SX10 |
|
SX10 |
|
SX10 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: