Heavy Duty Stopper Cylinder RS2H
Air Cylinders » Stopper Cylinders-
・Weight: Reduced by up to 22% (Compared with the previous RS1H series)
・Cylinder tube: Shortened by up to 9 mm (RS2H63-30 stroke)
・Capable of stopping pallets softly
・Stopper cylinder with shock absorber
・Lock Release specification (-XC102)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Heavy Duty Stopper Cylinder RS2H
Manual
Type Series Action View search result Flange RS2H Double acting
Double acting with spring
Single acting, spring extendView search result Heavy Duty Stopper Cylinder RS2H
Symbol Specifications Download -XC102 Made to Order Common Specifications Lock Release Specification PDF
Safety Instructions Actuators/Precautions Auto Switches/Precautions
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Model Selection/Technical Data Made to Order Common Specifications
Green Procurement (RoHS)
Type | Series | Action | Bore size(mm) |
---|---|---|---|
Flange | RS2H | Double acting Double acting with spring Single acting, spring extend | 50,63,80 |