WEB Catalog
Product Information »
WEB Catalog
Air Slide Table MXJ
Products »WEB Catalog » Air Cylinders » Table Cylinders
![]() |
・Compact, Lightweight
Height: 18 mm, Width: 34 mm, Weight: 267 g (MXJ, ø12, 30 mm stroke) ・High Precision High-precision linear guide mounted Traveling parallelism: 0.005 mm, Mounting parallelism: 0.03 mm ・Auto switch and adjuster can be mounted on the same side. ・Short pitch mounting is possible. |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | MXJ | Double acting | 12,16 |
Air Slide TableMXJ
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | MXJ | Double acting | 12,16 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: