Cylinder with Lock MWB/MDWB
Air Cylinders » Lock Cylinders/Cylinder with An End Lock-
・Lock can be manually operated with a hexagon wrench.
Can be easily mounted onto equipment
・Separate construction for improved ease of maintenance
・Holding force improved by 15%
・High stopping accuracy within ±1 mm
・Overall length reduced by 18 mm max.
・With lock status indication (-X3030)
・Safety mechanism can be designed by combining a single
lock unit with an actuator
・It can be added to machinery as a “safety component” of
safety-related parts in accordance with ISO 13849-1. (-X3075)
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD Cylinder with Lock MWB/MDWB
Manual
Type Series Action Bore size (mm) View search result Standard MWB Double acting, Single rod 32,40,50,63,80,100 View search result Standard MWBW Double acting, Double rod 32,40,50,63,80,100 View search result - MWB-UT - - View search result Cylinder with Lock MWB/MDWB
Symbol Specifications Download -XA0 to XA30 Simple Specials Change of rod end shape PDF Cylinder with Lock MWB/MDWB
Symbol Specifications Download -XC35 Made to Order Common Specifications With coil scraper PDF
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Made to Order Common Specifications Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) | Lock mechanism | Applicable rod size(mm) | Lock holding force (Max. static load)(N) |
---|---|---|---|---|---|---|
Standard | MWB | Double acting, Single rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
Standard | MWBW | Double acting, Double rod | 32,40,50,63,80,100 | Exhaust locking | - | - |
- | MWB-UT | - | - | - | 12,16,20,25,30 | 630 to 6080 |