WEB Catalog
Product Information »
WEB Catalog
Low Friction Cylinder/Metal Seal MQQ/MQM/MQP
Products »WEB Catalog » Air Cylinders » Specialty Cylinders
![]() |
・Covers a range of driving speeds and output controls not
possible with standard cylinders thanks to its metal seal structure with minimal sliding resistance |
Other Data |
---|
Type | Series | Bore size (mm) |
Operating Pressure range (MPa) |
Driving speed (mm/s) |
---|---|---|---|---|
Standard | MQQT | 10,16,20,25,30,40 | 0.005 to 0.5 | 0.3 to 300 |
Anti-lateral load | MQQL | 10,16,20,25,30,40 | 0.005 to 0.7 | 0.5 to 500 |
Anti-lateral load | MQML | 6 | 0.02 to 0.7 | 0.5 to 1000 |
Anti-lateral load | MQML | 10,16,20,25 | 0.005 to 0.7 | 0.5 to 1000 |
High speed/High frequency | MQML□□H | 10,16,20,25 | 0.01 to 0.7 | 5 to 3000 |
Single acting | MQP | 4,6,10,16,20 | 0.001 to 0.7 | - |
Low Friction Cylinder/Metal SealMQQ/MQM/MQP
Type | Series | Download |
---|---|---|
Standard | MQQT |
|
Anti-lateral load | MQQL |
|
Anti-lateral load | MQML |
|
Anti-lateral load | MQML |
|
High speed/High frequency | MQML□□H |
|
Single acting | MQP |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: