WEB Catalog

Product Information »  WEB Catalog  » Search result

Water Resistant Stainless Steel Speed Controller HF2A-ASG-□V

Flow Control Equipment » Speed Controllers Special Environments
    ・The water-resistant construction and the stainless steel external
     parts allow for the product to be used in environments where it
     may come into contact with water droplets.
    ・Metal material: External metal parts stainless steel 316 (external
     metal parts excluding body A)
    ・Grease: NSF H1 grease
    ・Max. operating temperature: 150°C
    ・Improved water-resistance and washabili
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
TypeSeriesPort size on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
Dual speed
controller
HF2A-ASG-□VM5×0.8
10-32UNF
R, G, NPT 1/8 to 1/2
φ4 to φ12φ5/32'' to φ1/2''

Go Top