Mini Rotary Actuator CRJ
Rotary Actuators/Air Grippers » Rotary Actuators Rack & Pinion Type
-
・Compact, lightweight
・Flexible mounting: Top, bottom, or side mounting is possible.
・Front or side ported is selectable.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Rotary Actuators/Precautions Auto Switches/Precautions
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Rotary Actuators Series Variations/Model Selection Quick Selection Table
Green Procurement (RoHS)
Series | Rack type | Size | Rotating angle Basic type | Rotating angle With external stopper |
---|---|---|---|---|
CRJ | Single | 05,1 | 90°100°180°190° | 90°180° |