-
WEB Catalog
Product Information »
WEB Catalog


Product List
Subject ⁄ Industry Classified Products
Adobe Flash Player(v16 or later) is required to view the catalog.


Rotary Actuator CRB/CDRB
![]() |
・Features a compact body with a built-in angle adjuster unit
and auto switch unit (Size: 20, 30, 40) Overall length: 44% shorter, Weight: 48% lighter ・Piping, wiring, and angle adjustment can be performed on the same side for easier mounting. ・Easy-to-adjust start and end position with the angle adjustment bolts (adjustment as standard). ・The chamfered position of the shaft can be easily checked using the rotating angle indicator. (Only for CDRB with auto switch) ・Each of the units below for the CRB2 series can be mounted to the new CRB series. |
Other Data |
---|
Type | Series | Vane type | Size | Rotating angle |
---|---|---|---|---|
Standard (Without auto switch) | CRB | Single | 10,15,20,30,40 | 90°180° |
Standard (With auto switch) | CDRB | Single | 10,15,20,30,40 | 90°180° |
With vertical auto switch unit | CRB□-A | Single | 10,15,20,30,40 | 90°180° |
With angle adjustment unit | CRB□-B | Single | 10,15,20,30,40 | 90°180° |
With vertical auto switch unit With angle adjustment unit |
CRB□-C | Single | 10,15,20,30,40 | 90°180° |
Rotary ActuatorCRB/CDRB
Type | Series | Download |
---|---|---|
Standard (Without auto switch) | CRB |
|
Standard (With auto switch) | CDRB |
|
With vertical auto switch unit | CRB□-A |
|
With angle adjustment unit | CRB□-B |
|
With vertical auto switch unit With angle adjustment unit |
CRB□-C |
|

■Features a compact body with a built-in angle adjuster unit and
auto switch unit (Size: 20, 30, 40)

・Overall length

・Weight

■Each of the units below for the CRB2 series can be mounted to the new CRB series.
・ The vertical auto switch unit and angle adjustment unit are the same as those of the CRB2
series. Replacement of just the new CRB body can be done during maintenance.
・Each of the units for the CRB2 series can be mounted to the new CRB without auto switch (in
the case of CRBW).

マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: