WEB Catalog
Product Information »
WEB Catalog
Compact Cylinder/Guide Rod Type CQM/CDQM
Products »WEB Catalog » Air Cylinders » Compact Air Cylinders
![]() |
・Built-in guide rod in the CQS and CQ2 series compact cylinders
・Non-rotating accuracy: ±0.2° or less ・2 to 4 times the lateral load resistance ∗ Compared to the CQ series compact cylinder ・Loads can be directly mounted. ・Mounting dimensions are compatible with the CQS and CQ2 series. ・With auto switch (CDQM series: CDQM) |
Other Data |
---|
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CQM | Double acting |
12,16,20,25,32,40 50,63,80,100 |
Compact Cylinder/Guide Rod TypeCQM/CDQM
Type | Series | Action | Bore size (mm) | Download |
---|---|---|---|---|
Standard | CQM | Double acting | 12,16,20,25,32,40 50,63,80,100 |
|
マイリストに追加
フォルダー作成
フォルダー作成
フォルダー名: