Air Cylinder CG1/CDG1
Air Cylinders » Standard Air Cylinders (Round Type)-
・A single acting type has been added./A direct mount type has been
added./An end lock type has been added. [New]
・Improved piping flexibility
・Piping can be connected every 90 degrees (4 positions). (Made to order:
XC3)
・Cylinder with rod end bracket is standardized.
・Interchangeable in mounting with the existing model
・Various mounting bracket options
・Part numbers for products with a rod end bracket and/or a pivot bracket
It is not necessary to order a bracket for the applicable cylinder
separately.
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD2D CAD
Click here for 2D CAD
Safety Instructions Actuators/Precautions Auto Switches/Precautions How to Mount and Move the Auto Switch Model Selection/Technical Data Green Procurement (RoHS)
Type | Series | Action | Bore size (mm) |
---|---|---|---|
Standard | CG1-Z1 | Double acting single rod | 20,25,32,40,50,63,80,100 |
Standard | CG1-Z1 | Single acting, Single rod (Spring return/extend) | 20,25,32,40 |
Direct mount | CG1R-Z1 | Double acting, Single rod | 20,25,32,40,50,63 |
With end lock | CBG1-Z1 | Double acting, Single rod | 20,25,32,40,50,63,80,100 |