WEB Catalog

Product Information »  WEB Catalog  » Search result

[Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP

Flow Control Equipment » Speed Controllers with Special Functions
    ・Model with residual pressure release function: It is possible to
     construct a safety circuit.
    ・Model without residual pressure release function: Temporary
     intermediate stops are possible.
    ・Vertical and horizontal types are available, which can be selected
     depending on the installation conditions.
    ・Improved piping design flexibility (360°-rotation type)
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • [Model with Residual Pressure Release Function] Speed Controller with Pilot Check Valve ASP
    Manual
    Type Series View search result
    Universal
    Vertical type
    ASPView search result
    Universal
    Horizontal type
    ASPView search result
TypeSeriesPort size on
the cylinder side
Applicable tubing O.D.
Metric size
Universal
Vertical type
ASPM5×0.8
10-32UNF
G 1/8, 1/4, 3/8, 1/2
φ4 to φ12
Universal
Horizontal type
ASPM5×0.8
10-32UNF
R, NPT, G 1/8, 1/4, 3/8, 1/2
φ4 to φ12

Go Top