WEB Catalog

Product Information »  WEB Catalog  » Search result

Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG

Flow Control Equipment » Speed Controllers Special Environments
    · Improved corrosion/heat resistance with the all stainless steel exterior
     Possible for use in environments such as high temperature, water
     splashing, and where copper and zinc cannot be used
    · Material: Stainless steel 316 (External metal parts)∗, FKM (Seal)
     ∗ Stainless steel 304 is used as the material for parts other than body A.
    · Max. operating temperature: 150°C
    · NSF H1 grease
  • 2D/3D CAD

    The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.

    Click here for 2D/3D CAD
  • Stainless Steel Speed Controller (Max. operating temperature: 150°C) In-line Type ASG
    Manual
    Type Series View search result
    In-line type
    Stainless steel type
    ASG1002 to ASG4002View search result
TypeSeriesPort size
on the
cylinder side
Applicable tubing O.D.
Metric size
Applicable tubing O.D.
Inch size
In-line type
Stainless steel type
ASG1002 to ASG4002-φ4 to φ12φ5/32” to φ1/2”

Go Top