Product Information »
WEB Catalog
IN_PROD_346
» Search result
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
Electric Actuators/Cylinders
- e-Actuator
- Manifold Controller/Manifold Controller Compatible Electric Actuator
- Battery-less Absolute Encoder Type
- Slider Type
- Rod Type/Guide Rod Type
- Slide Tables
- Miniature
- Rotary Tables
- Grippers
- Grippers for Collaborative Robots
- Controllers/Drivers
- Environment
- Motorless Type
- Electric Cylinders
- Card Motor
- Made to Order
- Vacuum Equipment (Vacuum Generators/Vacuum Suction Cups/Other)
- Grippers for Collaborative Robots
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
Switches/Sensors/Controller
- Electronic Pressure Switches/Sensors (Self-contained Type)
- Electronic Pressure Switches/Sensors (Remote Type)
- Mechanical Pressure Switches
- Electronic Flow Switches/Sensors
- Mechanical Flow Switches
- Air Management System
- Controllers
- Electronic Temperature & Humidity Switches
- Auto Switches for Air Cylinders
- Auto Switches for Rotary Actuators and Air Grippers
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
- Grease-free Nitrogen (N2) Compatible Equipment
- List of ATEX Compliant Products
Metal Speed Controller / Low Profile Type ASBL
Flow Control Equipment » Speed Controllers for General Purposes-
・Improved environmental resistance with the all metal exterior
・For use in environments with welding spatter, dust, ultraviolet, etc.
・Improved installability using a hexagon wrench
・Improved piping design flexibility (360° rotation)
・Reduced height when installed: Approx. 30% reduction
(when a knob is fully opened)
∗ 21.2 mm: ASBL23□1-01-06 ◀ 30.9 mm: ASB22□1-01-06
-
2D/3D CAD
The new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system.
Click here for 2D/3D CAD Metal Speed Controller / Low Profile Type ASBL
Manual
Type Series View search result All metal exterior
elbow typeASBL View search result
Type | Series | Port size on the cylinder side | Applicable tubing O.D. Metric size | Applicable tubing O.D. Inch size |
---|---|---|---|---|
All metal exterior elbow type | ASBL | M5×0.8 10-32UNF R,G,NPT 1/8 to 1/2 | φ4 to φ12 | φ5/32'' to φ1/2'' |