Product Information » 
WEB Catalog 
IN_PROD_346
 » Search result
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
- Reduced-wiring  Fieldbus System (Serial Transmission System)
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
- Teaching Box
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
- Industrial Device Communication  CIP Safety  Compatible Products
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
Pin Clamp Cylinder C(L)KQG/C(L)KQP
Air Cylinders » Clamp Cylinders- 
    ・Simultaneous positioning and clamping
・Compatible with a broad range of workpiece configurations (55 types of guide pins)
・4 body types for a broad range of installation conditions
・The height of the clamping position can be selected according to the workpiece.
-     2D/3D CADThe new SMC CAD SYSTEM, CADENAS, allows you to output 2D/3D CAD data with full part numbers in various data formats. Responses to part number selection has been greatly improved with the newly developed system. Click here for 2D/3D CAD2D CADClick here for 2D CAD
Safety Instructions Actuators/Precautions
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
Auto Switches/Precautions Model Selection/Technical Data
Green Procurement (RoHS)
| Type | Series | Guide pin shape | Bore size(mm) | 
|---|---|---|---|
| Standard (Built-in standard magnet) | CKQG | Round Diamond | 50 | 
| Standard (Built-in strong magnet) | CKQP | Round Diamond | 50 | 
| With lock (Built-in standard magnet) | CLKQG | Round Diamond | 50 | 
| With lock (Built-in strong magnet) | CLKQP | Round Diamond | 50 |