产品信息 »
新产品信息 类别
新产品信息
Directional Control Valves
Wireless System EXW1/EX600-W Series


Updated Apr-25
- Analog input, digital input/output, and valve manifold have been added to the compact type EXW1 series. [New]
- Noise resistance
Uses the 2.4 GHz ISM frequency band
Frequency hopping: Every 2 ms (Fastest) - Communication cables not required
Reduced wiring work, space, and cost
Minimized disconnection risk - Provides communication stability in FA environments
- Compact and lightweight (EXW1)
Volume: Approx. 81% reduction, Weight: Approx. 79% reduction
Fieldbus System (Serial Transmission System) EX600 Series


Updated Apr-25
- An IO-Link unit compatible terminal unit (IO-Link device) has been added. [New]
- Supports digital inputs/outputs, analog inputs/outputs, and IO-Link units
- Self-diagnosis function
- Web server function
- Various connectors available
- Up to 9 units can be connected. (Excludes SI units)
Wireless System/Compact Wireless Base EXW1-X10

Updated Apr-25
- Pairing with wireless remote and various parameter settings without using IO Configurator.
∗ Configuration of IO-Link devices not included.
Fieldbus System (Serial Transmission System) EX260 Series


Updated Apr-25
- CC-Link IE TSN [New] , Safety over EtherCAT® [New] compatible
- Space-saving installation
- IO-Link compatible
- IP67
- Drives up to 32 solenoids
- Daisy-chain wiring communication
- RJ45 communication connectors (X205)
Valve Manifold Integrated with Ejector System JSY1000-E Series


Updated Jan-25
- Spacer type ejector with High-noise reduction silencer (Selectable) [New]
- A vacuum release flow adjustment unit has been added. [New]
- Compact All-in-One Manifold
The devices have been integrated into one for applications in which an actuator and vacuum suction are used together. - EtherCAT®,IO-Link [New] , PROFINET® [New] ,EtherNet/IP™ [New] compatible
- Wiring/Piping Saving through Use of All-in-One Manifold
- Installation area: 64%reduction
- Weight: 42%reduction
- Energy Saving Function
CO2emissions (Air consumption) : 90% reduction
Lever Hand Valve VHL Series


Updated Nov-24
- Space saving, Easy to operate (Vertical type) 5-port lever valve
- Weight reduction of up to 45%
∗ Comparison between VHL21□D-02□ and VH210-□02 - Footprint reduced by 58%
VHL210D 3216.5 mm2 ⬅ VH20□ 7750 mm2 - Panel mounting internal height reduced by 18.6 mm
For panel mounting
∗ Comparison between VHL210D and the existing VH20□ model - Flow rate increased by 73%
∗ Comparison between VH211□-02□ and VH210-□02
(Flow rate characteristics 1 → 4/2 (P → A/B)) - 3 operation types
4-Position Dual 3-Port Valve: Body Ported/Base Mounted SY5000/7000-X701


Updated Oct-24
- Features two 3-port valves built into one body
- The dimensions are the same as those of the double solenoid.
- The 3-port valves on the A and B sides can be operated independently.
- When used as a 3-port valve, only half the number of stations are required.
- Mixed mounting on the standard SY5000/7000 series 5-port solenoid valve manifold base is possible.
Electro-pneumatic Regulator Integrated Type 64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-P Series


Updated Jun-24
- Solenoid valves and electro-pneumatic regulators can be connected to the same manifold.
Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
∗ Stations are only available in multiples of 4.
Electro-pneumatic regulator stations: 1 to 4 stations
I/O unit stations: Max. 8 stations - Equipment integration allows for the centralized management of control and wiring as well as reduced wiring
Reduced wiring, Reduced number of SI units, Reduced wiring work, Compact
64-station Compatible Manifold Plug-in Compact 5-Port Solenoid Valve JSY3000-L Series


Updated Jun-24
- Valve stations/Number of outputs: For 4 to 64 stations∗ /128 points
∗ Stations are only available in multiples of 4. - Space saving, Reduced number of SI units, Reduced wiring and wiring work
Modular Connection Type 5-Port Solenoid Valve SY3000/5000-X990


Updated Sep-21
- Can be connected to F.R.L. units (AC-D series)
- Allows for space saving and reduced piping labor
- Flow rate characteristics C [dm3/(s·bar)]
SY3000: 1.6, SY5000: 3.6
OSHA Standard Compliant Pressure Relief 3-Port Valve with Locking Holes VHS□-D/VHS□W-D Series


Updated Jun-21
- Improved flow rate characteristics: Max. 88% increase (VHS40-04-D)
- Energy saving: Zero blow-by of the air during switching of the handle
- OSHA (Occupational Safety and Health Administration) standard compliant
- Safety measure: Can prevent accidents caused by inadvertent
air supply problems With the indicator window, Double action - Lower pressure drop contributing to energy saving
Pressure drop: reduced by up to 73%
Clean Design Manifold Valve JSY5000-H Series


Updated Jun-21
- Low fluid accumulation, Easy to clean
- Large flow rate: 1,600 L/min (ANR)
- Enclosure: IP69K
- NSF-H1 grease
- External parts: FDA-compliant materials
(Metal parts are made of stainless steel 316 with high anti-corrosion performance.) - Wiring: Lead wire/Fieldbus type (IO-Link)